(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Storage - Glass Sliding Door Type with Frame

Stainless Steel Storage - Glass Sliding Door Type with Frame

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
STJ4-7
STJ4-11
STJ5-7
STJ5-11
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height (mm) Depth (mm) Abstract Trusco Code Mass
(kg)

-

1 Piece(s) Quote 720 400 1 Shelf Board 522-1692 29 1 unit

-

1 Piece(s) Quote 1050 400 2 Shelf Boards 522-1803 38 1 unit

-

1 Piece(s) Quote 720 500 1 Shelf Board 522-1706 32 1 unit

-

1 Piece(s) Quote 1050 500 2 Shelf Boards 522-1811 42 1 unit

Basic Specifications

  • Width (mm)
    900
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    60
  • Installation Type
    For both upper and lower placement
  • Specifications
    With a cylinder lock
  • Notes
    When used as a bottom support, we recommend using the base.
  • 1 unit

Product Description

[Features]
· It is a cabinet that utilizes the characteristics of stainless steel (SUS430), making it excellent in corrosion resistance and durability.
[Applications]
· Factories dealing with chemical products and oil paints
· Places with a lot of moisture and chemicals such as labs and kitchens

Part Number
STJ4-7
STJ4-11
STJ5-7
STJ5-11
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height (mm) Depth (mm) Abstract Trusco Code Mass
(kg)

-

1 Piece(s) Quote 720 400 1 Shelf Board 522-1692 29 1 unit

-

1 Piece(s) Quote 1050 400 2 Shelf Boards 522-1803 38 1 unit

-

1 Piece(s) Quote 720 500 1 Shelf Board 522-1706 32 1 unit

-

1 Piece(s) Quote 1050 500 2 Shelf Boards 522-1811 42 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1