(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Protech Duster Mop C75-14

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    1,097,565 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C75-14-045U-MB
C75-14-060U-MB
C75-14-090U-MB
C75-14-120U-MB
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Length
(mm)
Mass
(g)
Trusco Code Amount Of Content

1,097,565 VND

1 Piece(s) 8 Day(s) or more 450 1360 590 296-7944 1 pc.

1,188,854 VND

1 Piece(s) 7 Day(s) or more 600 1580 720 297-8385 1 pc.

1,751,643 VND

1 Piece(s) 7 Day(s) or more 900 1580 800 303-0580 1 pc.

2,300,076 VND

1 Piece(s) 7 Day(s) or more 1200 1580 990 370-1204 1 pc.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Mop
  • Body / Option
    Main Body
  • Features
    Extra-wide head facilitates easy dust removal. Simple sheet replacement. The free-moving handle is very useful.
  • Material (Handle)
    Aluminum Pipe
  • Material (Shell / Hair)
    ABS Resin
  • Amount Of Content
    1 pc.

Product Description

A mop with a size that fits the facility and is ideal for efficient floor maintenance.
[Features]
·The wide width makes it easy to remove dust.
·It is easy to replace the seat.
·The handle can be bent freely, which is very convenient.
·Materials: Handle: Aluminum pipe ⌀22 (approximately 22 mm in diameter), plate: ABS, cushion seat: PE.
·PVC-free.

Part Number
C75-14-045U-MB
C75-14-060U-MB
C75-14-090U-MB
C75-14-120U-MB
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Length
(mm)
Mass
(g)
Trusco Code Amount Of Content

1,097,565 VND

1 Piece(s) 8 Day(s) or more 450 1360 590 296-7944 1 pc.

1,188,854 VND

1 Piece(s) 7 Day(s) or more 600 1580 720 297-8385 1 pc.

1,751,643 VND

1 Piece(s) 7 Day(s) or more 900 1580 800 303-0580 1 pc.

2,300,076 VND

1 Piece(s) 7 Day(s) or more 1200 1580 990 370-1204 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1