(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Eco Rag

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    788,056 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CL-363-024-0
CL-363-124-0
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Other Detailing Type Mass
(g)
JAN Code Trusco Code Amount Of Content

6,414,041 VND

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more Spare Includes 100 sheets 100/bag 4904771647906 356-0741 1 Box (100 Sheets)

788,056 VND

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more - Contains 10 pieces 1000/bag 4904771672205 432-0905 1 Bag (10 Sheets)

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Body / Option
    Option
  • Longitudinal(mm)
    220
  • Side(mm)
    240
  • Features
    Uses fabric with excellent levels of water absorption, water retention, and oil absorption. Washable and dries quickly, perfect for daily cleaning.
  • Material
    Polyester, Rayon

Product Description

This mop uses a material with good water absorption, water retention and oil absorption.
[Features]
· Can be washed and dried quickly, ideal for daily cleaning tasks.
· Materials: Polyester, rayon, etc.
[Applications]
· Ideal for removing oil and wastewater from various areas in a factory plant.
· Convenient for general wet wiping applications as well as cleaning flooring in kitchens, etc.

Part Number
CL-363-024-0
CL-363-124-0
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Other Detailing Type Mass
(g)
JAN Code Trusco Code Amount Of Content

6,414,041 VND

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more Spare Includes 100 sheets 100/bag 4904771647906 356-0741 1 Box (100 Sheets)

788,056 VND

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more - Contains 10 pieces 1000/bag 4904771672205 432-0905 1 Bag (10 Sheets)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Materials which are excellent in waterproofing, water retention, oil absorbing are used.
●Since it is easy to wash and dry, it is ideal for daily cleaning.

Specification

●L x W(mm):220 x 240
●Q'ty Per Bag(sheet):10

Materials

●Polyester, Rayon and Others