(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Light Mop (Aluminum Handle) Light Duster NW (Reusable Type)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    5,282,244 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CL-362-049-0
CL-362-069-0
CL-362-099-0
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Side
(mm)
Mass
(g)
Trusco Code Quantity Amount Of Content

5,323,035 VND

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 490 6000 375-7315 100 1 Box (100 Sheets)

6,921,184 VND

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 690 9100 375-7323 100 1 Box (100 Sheets)

5,282,244 VND

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 990 6200 375-7331 50 1 Box (50 Sheets)

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    230
  • Material (Shell / Hair)
    Polypropylene (PP)
  • Features
    Dust cloth that can be washed and re-used indefinitely. Quickly wipes off dust and moisture.
  • Use
    For floor cleaning inside manufacturing plants and offices. Water absorbing dry wiping for floor cleaning.

Product Description

[Features]
· Quickly wipes off dust and moisture and can be washed for repeated use.
[Applications]
· For cleaning flooring in factories and offices.
· For mopping up water or dry wiping on flooring.

Part Number
CL-362-049-0
CL-362-069-0
CL-362-099-0
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Side
(mm)
Mass
(g)
Trusco Code Quantity Amount Of Content

5,323,035 VND

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 490 6000 375-7315 100 1 Box (100 Sheets)

6,921,184 VND

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 690 9100 375-7323 100 1 Box (100 Sheets)

5,282,244 VND

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 990 6200 375-7331 50 1 Box (50 Sheets)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1