(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stone Headed Hammer (Wooden Handle)

Stone Headed Hammer (Wooden Handle)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    442,333 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSH-09
TSH-11
TSH-13
TSH-15
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)

442,333 VND

1 Piece(s) 9 Day(s) 30.2 93 295 0.9kg 232-2463 1030

744,175 VND

1 Piece(s) 9 Day(s) 35.5 109 295 1.1kg 232-2471 1250

691,666 VND

1 Piece(s) 9 Day(s) 36.5 114 295 1.3kg 232-2480 1420

758,550 VND

1 Piece(s) Same day 37.6 119 298 1.5kg 232-2498 1670

Basic Specifications

Product Description

[Features]
· The head is fully quenched (hardness: 50-55).
[Applications]
· For general masonry work.
· For stone crushing and chipping work.

Part Number
TSH-09
TSH-11
TSH-13
TSH-15
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)

442,333 VND

1 Piece(s) 9 Day(s) 30.2 93 295 0.9kg 232-2463 1030

744,175 VND

1 Piece(s) 9 Day(s) 35.5 109 295 1.1kg 232-2471 1250

691,666 VND

1 Piece(s) 9 Day(s) 36.5 114 295 1.3kg 232-2480 1420

758,550 VND

1 Piece(s) Same day 37.6 119 298 1.5kg 232-2498 1670

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●The head is completely quenched(hardness 50 to 55degrees).

Materials

●Head: Carbon Steel
●Handle: Hickory