(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Urethane Soft Hammer

Urethane Soft Hammer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    369,886 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TUS-05
TUS-10
TUS-15
TUS-20
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)

369,886 VND

1 Piece(s) Same day 26 72 285 1/2 lb. 271-9951 240

475,858 VND

1 Piece(s) Same day 32 86 305 1 Pound 271-9860 440

652,110 VND

1 Piece(s) Same day 38 100 360 1 1/2-lb 271-9878 715

732,190 VND

1 Piece(s) 10 Day(s) 42 110 360 2 lbs. 271-9886 925

Basic Specifications

Product Description

[Features]
· The use of the urethane resin head with JISA90 hardness allows for appropriate hardness and softness for a wide variety of uses.
[Applications]
· Assembly of machines and repair of metal molds.
· For assembling steel storage, angled furniture, etc.

Part Number
TUS-05
TUS-10
TUS-15
TUS-20
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Nominal Trusco Code Mass
(g)

369,886 VND

1 Piece(s) Same day 26 72 285 1/2 lb. 271-9951 240

475,858 VND

1 Piece(s) Same day 32 86 305 1 Pound 271-9860 440

652,110 VND

1 Piece(s) Same day 38 100 360 1 1/2-lb 271-9878 715

732,190 VND

1 Piece(s) 10 Day(s) 42 110 360 2 lbs. 271-9886 925

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Adopted the urethane plastic head of JISA90 hardness.
●With moderate hardness and softness, can be used over a wide range.

Specification

●SPQ(piece):6

Materials

●Head: Urethane Plastic
●Handle: Oak