(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Dengaku Mallet (MKDG-0075)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    592,920 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MKDG-0075
MKDG-0090
MKDG-0105
MKDG-0120
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (length)
(mm)
Overall Length
(mm)
The Striking Surface H x W
(mm)
Trusco Code Mass
(g)

592,920 VND

1 Piece(s) 9 Day(s) 106 355 75×33 404-9284 310

608,243 VND

1 Piece(s) 9 Day(s) 120 360 82×33 404-9292 380

635,035 VND

1 Piece(s) 9 Day(s) 140 360 87×33 404-9306 450

745,200 VND

1 Piece(s) 9 Day(s) 150 360 90×33 404-9314 470

Basic Specifications

Product Description

[Features]
· Hardly scratches the workpiece.
· It can be used generally for sheet metal work such as folding/crushing.
[Applications]
· Used for general sheet metal work such as folding/crushing.

Part Number
MKDG-0075
MKDG-0090
MKDG-0105
MKDG-0120
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (length)
(mm)
Overall Length
(mm)
The Striking Surface H x W
(mm)
Trusco Code Mass
(g)

592,920 VND

1 Piece(s) 9 Day(s) 106 355 75×33 404-9284 310

608,243 VND

1 Piece(s) 9 Day(s) 120 360 82×33 404-9292 380

635,035 VND

1 Piece(s) 9 Day(s) 140 360 87×33 404-9306 450

745,200 VND

1 Piece(s) 9 Day(s) 150 360 90×33 404-9314 470

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1