(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lightweight Nippers

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    649,568 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LN-125S
LN-150S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Copper Wire Cutting Performance
(φ/mm)
Trusco Code Mass
(g)

649,568 VND

1 Piece(s) 9 Day(s) 136 1.5 2.6 381-9299 82

707,731 VND

1 Piece(s) 9 Day(s) 164 1.9 3.2 381-9302 122

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • With or without Spring
    Available
  • Main body: option
    Main Body
  • Features 1
    Lightweight nippers to prevent fatigue even after long hours of work.
  • Features 2
    With almost no change in total length, we changed the shape of the handle and drastically reduced the thickness of the head
  • Features 3
    Elastomer resin grip that comfortably fits the hand
  • Specification 1
    With Plastic Springs
  • Specification 2
    Round Blade

Product Description

[Features]
· Lightweight nippers to prevent fatigue even after long hours of work.
· With almost no change in total length, we changed the shape of the handle and drastically reduced the thickness of the head.
· Elastomer resin grip that comfortably fits the hand.

Part Number
LN-125S
LN-150S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Copper Wire Cutting Performance
(φ/mm)
Trusco Code Mass
(g)

649,568 VND

1 Piece(s) 9 Day(s) 136 1.5 2.6 381-9299 82

707,731 VND

1 Piece(s) 9 Day(s) 164 1.9 3.2 381-9302 122

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1