(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Insulated Socket Set

Insulated Socket Set

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 7811DMV

  • Single Product/Set Classification
    Set Parts
  • Mass(g)
    2800
  • Size(mm)
    320×300×100
  • No. of Set Contents(Points)
    11
  • Set Content 1
    Insulated Type Socket: 7800DMV (10, 11, 13, 17, 19, 20, 22 mm)
  • Set Content 2
    Insulated Type Ratchet Handle: 8150-1/2V (1/2 Overall Length 270 mm)
  • Set Content 3
    Insulated Type T Wrench Adapter: 8154-1/2V (1/2 Overall Length 200 mm Handle 190 mm)
  • Set Content 4
    Insulated Type Extension Bar: 8160-1/2V (1/2 Overall Length 125 mm)
  • Set Content 5
    Insulated Standard Screwdriver (Economy Type): 813VDE-5.5-125 (5.5x125 mm Overall Length 225 mm)
Part Number
7811DMV
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

21,551,040 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Set Parts
  • Mass(g)
    2800
  • Size(mm)
    320×300×100
  • No. of Set Contents(Points)
    11
  • Set Content 1
    Insulated Type Socket: 7800DMV (10, 11, 13, 17, 19, 20, 22 mm)
  • Set Content 2
    Insulated Type Ratchet Handle: 8150-1/2V (1/2 Overall Length 270 mm)
  • Set Content 3
    Insulated Type T Wrench Adapter: 8154-1/2V (1/2 Overall Length 200 mm Handle 190 mm)
  • Set Content 4
    Insulated Type Extension Bar: 8160-1/2V (1/2 Overall Length 125 mm)
  • Set Content 5
    Insulated Standard Screwdriver (Economy Type): 813VDE-5.5-125 (5.5x125 mm Overall Length 225 mm)

Product Description

[Features]
· Bahco's Insulated Socket Set
· 1,000 V insulation specifications.
· Conforms to European Standards EN60900
· Insertion angle: 12.7 mm

Specifications of 7811DMV

  • Single Product/Set Classification
    Set Parts
  • Mass(g)
    2800
  • Size(mm)
    320×300×100
  • No. of Set Contents(Points)
    11
  • Set Content 1
    Insulated Type Socket: 7800DMV (10, 11, 13, 17, 19, 20, 22 mm)
  • Set Content 2
    Insulated Type Ratchet Handle: 8150-1/2V (1/2 Overall Length 270 mm)
  • Set Content 3
    Insulated Type T Wrench Adapter: 8154-1/2V (1/2 Overall Length 200 mm Handle 190 mm)
  • Set Content 4
    Insulated Type Extension Bar: 8160-1/2V (1/2 Overall Length 125 mm)
  • Set Content 5
    Insulated Standard Screwdriver (Economy Type): 813VDE-5.5-125 (5.5x125 mm Overall Length 225 mm)
Part Number
7811DMV
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

21,551,040 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1