(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Container rack

Container rack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    1,634,033 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TC-1N
TC-1NS
TC-2N
TC-2NS
TC-3N
TC-3NS
TC-4N
TC-4NS
TC-200N
TC-300N
TC-400N
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth (mm) Height (mm) Maximum Load (kg/Unit) Details Type No. of Containers
(piece)
Trusco Code Mass Notes Amount Of Content

2,138,250 VND

1 Piece(s) 9 Day(s) 205 130 30 1 Level Set T2-B×6 414-4007 3.2 kg/Set Although the product may be used as ordinary parts cabinet, the rack must be fixed by laying down a deck board that is 12 mm or more on the entire floor surface when using the product mounted on a car. The product is not rain proof type. 1 Set (T2-B: 6 pcs)

1,634,033 VND

1 Piece(s) 9 Day(s) 205 130 30 Main Unit Only - 414-4015 2.3kg - 1 unit

3,658,000 VND

1 Piece(s) 9 Day(s) 285 180 30 1 Level Set T5-R×4 414-4031 4.7 kg/set Although the product may be used as ordinary parts cabinet, the rack must be fixed by laying down a deck board that is 12 mm or more on the entire floor surface when using the product mounted on a car. The product is not rain proof type. 1 Set (T5-R: 4 pcs)

1,913,490 VND

1 Piece(s) 9 Day(s) 285 180 30 Main Unit Only - 414-4040 3.2kg - 1 unit

4,122,840 VND

1 Piece(s) 9 Day(s) 375 195 30 1 Level Set T8-Y×4 414-4066 6 kg/set Although the product may be used as ordinary parts cabinet, the rack must be fixed by laying down a deck board that is 12 mm or more on the entire floor surface when using the product mounted on a car. The product is not rain proof type. 1 Set (T8-Y: 4 pcs)

2,180,010 VND

1 Piece(s) 9 Day(s) 375 195 30 Main Unit Only - 414-4074 3.8kg - 1 unit

6,190,000 VND

1 Piece(s) 8 Day(s) 526 260 30 1 Level Set T20-GY×3 414-4091 9.8 kg/set Although the product may be used as ordinary parts cabinet, the rack must be fixed by laying down a deck board that is 12 mm or more on the entire floor surface when using the product mounted on a car. The product is not rain proof type. 1 Set (T20-GY: 3 pcs)

2,751,465 VND

1 Piece(s) 9 Day(s) 526 260 30 Main Unit Only - 414-4104 5.9kg - 1 unit

6,482,000 VND

1 Piece(s) 9 Day(s) 285 310 60 2 Level Set T2-B×6・T5-R×4 414-4023 7.9 kg/set - 1 Set (T2-B: 6 pcs, T5-R: 4 pcs)

11,162,000 VND

1 Piece(s) 9 Day(s) 375 505 90 Set of 3 tiers T2-B×6・T5-R×4・T8-Y×4 414-4058 13.9 kg/set - 1 Set (T2-B: 6 pcs, T5-R: 4 pcs, T8-Y: 4 pcs)

15,562,260 VND

1 Piece(s) 8 Day(s) 526 765 120 Set of 4 tiers T2-B×6・T5-R×4・T8-Y×4・T20-GY×3 414-4082 23.7 kg/Set - 1 Set (T2-B: 6 pcs, T5-R: 4 pcs, T8-Y: 4 pcs, T20-GY: 3 pcs)

Basic Specifications

  • Product Type
    Container rack
  • Width (mm)
    875
  • Main body: option
    Main Body
  • Material (Main Body)
    Steel
  • Material (container)
    Polypropylene (PP)

Product Description

[Features]
Container racks that can be freely stacked with maximum load capacity of 30 to 120 kg.

Part Number
TC-1N
TC-1NS
TC-2N
TC-2NS
TC-3N
TC-3NS
TC-4N
TC-4NS
TC-200N
TC-300N
TC-400N
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth (mm) Height (mm) Maximum Load (kg/Unit) Details Type No. of Containers
(piece)
Trusco Code Mass Notes Amount Of Content

2,138,250 VND

1 Piece(s) 9 Day(s) 205 130 30 1 Level Set T2-B×6 414-4007 3.2 kg/Set Although the product may be used as ordinary parts cabinet, the rack must be fixed by laying down a deck board that is 12 mm or more on the entire floor surface when using the product mounted on a car. The product is not rain proof type. 1 Set (T2-B: 6 pcs)

1,634,033 VND

1 Piece(s) 9 Day(s) 205 130 30 Main Unit Only - 414-4015 2.3kg - 1 unit

3,658,000 VND

1 Piece(s) 9 Day(s) 285 180 30 1 Level Set T5-R×4 414-4031 4.7 kg/set Although the product may be used as ordinary parts cabinet, the rack must be fixed by laying down a deck board that is 12 mm or more on the entire floor surface when using the product mounted on a car. The product is not rain proof type. 1 Set (T5-R: 4 pcs)

1,913,490 VND

1 Piece(s) 9 Day(s) 285 180 30 Main Unit Only - 414-4040 3.2kg - 1 unit

4,122,840 VND

1 Piece(s) 9 Day(s) 375 195 30 1 Level Set T8-Y×4 414-4066 6 kg/set Although the product may be used as ordinary parts cabinet, the rack must be fixed by laying down a deck board that is 12 mm or more on the entire floor surface when using the product mounted on a car. The product is not rain proof type. 1 Set (T8-Y: 4 pcs)

2,180,010 VND

1 Piece(s) 9 Day(s) 375 195 30 Main Unit Only - 414-4074 3.8kg - 1 unit

6,190,000 VND

1 Piece(s) 8 Day(s) 526 260 30 1 Level Set T20-GY×3 414-4091 9.8 kg/set Although the product may be used as ordinary parts cabinet, the rack must be fixed by laying down a deck board that is 12 mm or more on the entire floor surface when using the product mounted on a car. The product is not rain proof type. 1 Set (T20-GY: 3 pcs)

2,751,465 VND

1 Piece(s) 9 Day(s) 526 260 30 Main Unit Only - 414-4104 5.9kg - 1 unit

6,482,000 VND

1 Piece(s) 9 Day(s) 285 310 60 2 Level Set T2-B×6・T5-R×4 414-4023 7.9 kg/set - 1 Set (T2-B: 6 pcs, T5-R: 4 pcs)

11,162,000 VND

1 Piece(s) 9 Day(s) 375 505 90 Set of 3 tiers T2-B×6・T5-R×4・T8-Y×4 414-4058 13.9 kg/set - 1 Set (T2-B: 6 pcs, T5-R: 4 pcs, T8-Y: 4 pcs)

15,562,260 VND

1 Piece(s) 8 Day(s) 526 765 120 Set of 4 tiers T2-B×6・T5-R×4・T8-Y×4・T20-GY×3 414-4082 23.7 kg/Set - 1 Set (T2-B: 6 pcs, T5-R: 4 pcs, T8-Y: 4 pcs, T20-GY: 3 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1