[Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam.
Xem chi tiết.
[Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam.
See more.
[Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship.
Xem chi tiết.
[Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee.
See more.
Lumina automatic spray gun HM series (small type with piston valve built in)
Specifications of HM-1
-
- Nozzle Diameter(mm)
- 1
-
- Mounting Port (Air & Liquid)
- G1/8
-
- Liquid Effusion Volume(mL/min)
- 0~ 100
-
- Pattern Width(mm)
- 200
-
- Details Model
- Air-compatible Type
-
- Particle Size(µm)
- 12
-
- Trusco Code
- 464-7602
-
- Features
- It is a compact, lightweight, extremely small mini type. Ideal for installation in narrow spaces.
-
- Use
- Moisturizer, applicator for mold release agents, processing oils, etc.
-
- Material: Body
- Brass, chrome plated
-
- Material: Nozzle
- Brass, chrome plated
-
- Specifications
- Using 1 Air Hose
-
- Mass(g)
- 130
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Amount Of Content |
|
4,367,367 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1 unit |
Basic Specifications
-
- Nozzle Diameter(mm)
- 1
-
- Mounting Port (Air & Liquid)
- G1/8
-
- Liquid Effusion Volume(mL/min)
- 0~ 100
-
- Pattern Width(mm)
- 200
-
- Details Model
- Air-compatible Type
-
- Particle Size(µm)
- 12
-
- Trusco Code
- 464-7602
-
- Features
- It is a compact, lightweight, extremely small mini type. Ideal for installation in narrow spaces.
-
- Use
- Moisturizer, applicator for mold release agents, processing oils, etc.
-
- Material: Body
- Brass, chrome plated
-
- Material: Nozzle
- Brass, chrome plated
-
- Specifications
- Using 1 Air Hose
-
- Mass(g)
- 130
-
- Amount Of Content
- 1 unit
Product Description
Compact, lightweight ultra-small mini type automatic spray gun.
[Features]
· Uses 1 air hose.
· Ideal for installing in tight spaces.
[Applications]
· For application of mold releasing agents / processed oil, humidification, etc.
Specifications of HM-1
-
- Nozzle Diameter(mm)
- 1
-
- Mounting Port (Air & Liquid)
- G1/8
-
- Liquid Effusion Volume(mL/min)
- 0~ 100
-
- Pattern Width(mm)
- 200
-
- Details Model
- Air-compatible Type
-
- Particle Size(µm)
- 12
-
- Trusco Code
- 464-7602
-
- Features
- It is a compact, lightweight, extremely small mini type. Ideal for installation in narrow spaces.
-
- Use
- Moisturizer, applicator for mold release agents, processing oils, etc.
-
- Material: Body
- Brass, chrome plated
-
- Material: Nozzle
- Brass, chrome plated
-
- Specifications
- Using 1 Air Hose
-
- Mass(g)
- 130
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Amount Of Content |
|
4,367,367 VND
|
1 Piece(s)
|
|
9 Day(s)
|
1 unit |
Loading...Tải…
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer toCác thông số kỹ thuật và kích thước của mã sản phẩm có thể không được bao phủ đầy đủ. Để biết chi tiết chính xác, hãy tham khảomanufacturer catalogs.