(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Blow Gun Dust Bag B Set

Air Blow Gun Dust Bag B Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,929,020VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A solution for cleaning, transferring and spraying chips, powder, fiber scraps, smoke etc.

Usage

●Solve the problems in cleaning, transferring and spraying of chips, powder, waste textiles and smoke etc.

Specification

●SPQ(set):1
●Max Working Pressure: 0.6MPa

Materials

●Main Body: Aluminum Die-cast
●Nozzle: Aluminum Alloy
Part Number
MAG-11DBBS
MAG-22DBBS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTrusco Code Mass
(g)

1,929,020 VND

1 Piece(s) 9 Day(s) 227-60621000

2,001,921 VND

1 Piece(s) 8 Day(s) 227-60711200

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product Type Other Related Products