(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stopper bracket (250S)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    1,617,625 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
150S-K
250S
300S-K
HP-PLA250-S
HP-PLA300-S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Type Details Applicable Cart Model JAN Code Trusco Code Mass
(g)
Quantity

1,617,625 VND

1 Piece(s) 8 Day(s) or more For 150 kg PLA150-DX 4560116833061 457-7159 1800 1 unit

2,012,244 VND

1 Piece(s) 12 Day(s) or more For 250 kg PLA250、PLA250-DX 4560116833092 457-7167 2600 1 unit

2,150,144 VND

1 Piece(s) 8 Day(s) or more For 300 kg PLA300、PLA300-DX 4560116833054 457-7175 2800 1 unit

2,286,884 VND

1 Piece(s) 8 Day(s) or more For 250 kg PLA250HP, PLA250-DX-HP (including AFG) 4560116833146 457-7191 2600 1 unit

2,436,860 VND

1 Piece(s) 8 Day(s) or more For 300 kg PLA300HP, PLA300-DX-HP (including AFG) 4560116833153 457-7205 2800 1 unit

Basic Specifications

Product Description

Stopper fitting to stop a dolly cart from moving unexpectedly when parked.
[Features]
· Easy operation, engaged and disengaged with the foot.
· When the lock is engaged, both rear wheels lock simultaneously.
[Applications]
· When a cart needs to be parked on a slope, etc.
· Enables a cart to be safely parked and left unattended.

Part Number
150S-K
250S
300S-K
HP-PLA250-S
HP-PLA300-S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Type Details Applicable Cart Model JAN Code Trusco Code Mass
(g)
Quantity

1,617,625 VND

1 Piece(s) 8 Day(s) or more For 150 kg PLA150-DX 4560116833061 457-7159 1800 1 unit

2,012,244 VND

1 Piece(s) 12 Day(s) or more For 250 kg PLA250、PLA250-DX 4560116833092 457-7167 2600 1 unit

2,150,144 VND

1 Piece(s) 8 Day(s) or more For 300 kg PLA300、PLA300-DX 4560116833054 457-7175 2800 1 unit

2,286,884 VND

1 Piece(s) 8 Day(s) or more For 250 kg PLA250HP, PLA250-DX-HP (including AFG) 4560116833146 457-7191 2600 1 unit

2,436,860 VND

1 Piece(s) 8 Day(s) or more For 300 kg PLA300HP, PLA300-DX-HP (including AFG) 4560116833153 457-7205 2800 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1