(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Poly Tal Capacity (L) 50/75

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    1,625,845 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PT50W
PT75B
PT75W
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(L)
Height
(mm)
External Dimensions Major Diameter
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

1,625,845 VND

1 Piece(s) 9 Day(s) 50 456 486 White 298-1301 2800 1 pc.

2,006,703 VND

1 Piece(s) 7 Day(s) or more 75 502 540 Blue 298-1327 3600 1 pc.

1,952,518 VND

1 Piece(s) 7 Day(s) or more 75 502 540 White 298-1289 3600 1 pc.

Basic Specifications

  • Product Model
    Round Bath
  • Material (Body)
    Polyethylene (PE)
  • Features
    It is made of polyethylene which is strong in impact resistance. The lid is hermetically sealed by a unique vent roller. The surface is smooth, easy to clean and hygienic.
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Made of impact-resistant polyethylene.
·A unique bent roller seals the lid.
·The surface is smooth and easy to clean, making it hygienic.

Part Number
PT50W
PT75B
PT75W
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(L)
Height
(mm)
External Dimensions Major Diameter
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

1,625,845 VND

1 Piece(s) 9 Day(s) 50 456 486 White 298-1301 2800 1 pc.

2,006,703 VND

1 Piece(s) 7 Day(s) or more 75 502 540 Blue 298-1327 3600 1 pc.

1,952,518 VND

1 Piece(s) 7 Day(s) or more 75 502 540 White 298-1289 3600 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1