(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Round container M type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    1,777,876 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M-45
M-60
M-75
M-1000-S
M-100-S
M-130
M-150
M-2000-S
M-200-S
M-300
M-500
M-800-S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(L)
Height
(mm)
External Dimensions Major Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

1,777,876 VND

1 Piece(s) 10 Day(s) or more 45 465 455 456-9491 1700 1 pc.

2,119,498 VND

1 Piece(s) 10 Day(s) or more 60 490 535 456-9539 2200 1 pc.

2,461,123 VND

1 Piece(s) 10 Day(s) or more 75 520 595 456-9555 2700 1 pc.

23,625,030 VND

1 Piece(s) 10 Day(s) or more 1000 1200 1265 456-9342 27000 1 pc.

2,835,603 VND

1 Piece(s) 10 Day(s) or more 100 620 635 456-9334 3500 1 pc.

3,662,278 VND

1 Piece(s) 10 Day(s) or more 130 795 570 456-9377 4500 1 pc.

4,003,901 VND

1 Piece(s) 10 Day(s) or more 150 705 700 456-9393 5000 1 pc.

49,614,433 VND

1 Piece(s) 10 Day(s) or more 2000 1640 1410 456-9423 60000 1 pc.

4,758,861 VND

1 Piece(s) 12 Day(s) 200 755 755 456-9415 6000 1 pc.

6,803,643 VND

1 Piece(s) 10 Day(s) or more 300 850 815 456-9458 8300 1 pc.

11,460,923 VND

1 Piece(s) 10 Day(s) or more 500 925 1035 456-9512 13500 1 pc.

18,378,125 VND

1 Piece(s) 10 Day(s) or more 800 1090 1165 456-9571 21000 1 pc.

Basic Specifications

  • Product Model
    Round Bath
  • Material (Body)
    Polyethylene (PE)
  • Features
    Made of polyethylene that is strong against shock.
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Made of impact-resistant polyethylene.
[Applications]
·It can be used for a wide range of applications including food, agriculture, fisheries, and textiles.

Part Number
M-45
M-60
M-75
M-1000-S
M-100-S
M-130
M-150
M-2000-S
M-200-S
M-300
M-500
M-800-S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(L)
Height
(mm)
External Dimensions Major Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

1,777,876 VND

1 Piece(s) 10 Day(s) or more 45 465 455 456-9491 1700 1 pc.

2,119,498 VND

1 Piece(s) 10 Day(s) or more 60 490 535 456-9539 2200 1 pc.

2,461,123 VND

1 Piece(s) 10 Day(s) or more 75 520 595 456-9555 2700 1 pc.

23,625,030 VND

1 Piece(s) 10 Day(s) or more 1000 1200 1265 456-9342 27000 1 pc.

2,835,603 VND

1 Piece(s) 10 Day(s) or more 100 620 635 456-9334 3500 1 pc.

3,662,278 VND

1 Piece(s) 10 Day(s) or more 130 795 570 456-9377 4500 1 pc.

4,003,901 VND

1 Piece(s) 10 Day(s) or more 150 705 700 456-9393 5000 1 pc.

49,614,433 VND

1 Piece(s) 10 Day(s) or more 2000 1640 1410 456-9423 60000 1 pc.

4,758,861 VND

1 Piece(s) 12 Day(s) 200 755 755 456-9415 6000 1 pc.

6,803,643 VND

1 Piece(s) 10 Day(s) or more 300 850 815 456-9458 8300 1 pc.

11,460,923 VND

1 Piece(s) 10 Day(s) or more 500 925 1035 456-9512 13500 1 pc.

18,378,125 VND

1 Piece(s) 10 Day(s) or more 800 1090 1165 456-9571 21000 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1