(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
BM Dust Car Frame

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    3,131,836 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DS-232-020-0
DS-232-030-0
DS-232-040-0
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Detailing Type Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

3,131,836 VND

1 Piece(s) 6 Day(s) or more BM Rolling Dustbin Frame (mini) 415 409 751 375-7391 4000 1 unit

3,648,345 VND

1 Piece(s) 7 Day(s) or more BM Rolling Dustbin Frame (small) 557 506 813 375-7404 5000 1 unit

4,250,071 VND

1 Piece(s) 7 Day(s) or more BM Rolling Dustbin Frame (large) 664 646 915 375-7412 7400 1 unit

Basic Specifications

  • Product Model
    Dust Wagon
  • Dust Wagon
    Dust Wagon Frame
  • Body / Option
    Main Body
  • Material
    1.2 mm thickness φ22.2 Chrome Plated Steel Pipe
  • Features
    Cart-type trash bin ideal for separating and collecting trash.
  • Internal Capacity
    1 unit

Product Description

Square-shaped trash can with a lid that closes slowly and quietly with the soft close bumper.
[Features]
· Set the bags on the frame to use.
· Main body: Stainless steel (SUS410)
· Internal container: Recycled polypropylene (PP).
[Applications]
· Convenient for collecting and separating garbage.
· Also convenient for the sorting of products.

Part Number
DS-232-020-0
DS-232-030-0
DS-232-040-0
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Detailing Type Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

3,131,836 VND

1 Piece(s) 6 Day(s) or more BM Rolling Dustbin Frame (mini) 415 409 751 375-7391 4000 1 unit

3,648,345 VND

1 Piece(s) 7 Day(s) or more BM Rolling Dustbin Frame (small) 557 506 813 375-7404 5000 1 unit

4,250,071 VND

1 Piece(s) 7 Day(s) or more BM Rolling Dustbin Frame (large) 664 646 915 375-7412 7400 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1