(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
NIPPE Economy Lacquer Thinner

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    144,810 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HPH002-1.6
HPH002-100
HPH011-250
HPH011-400
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Trusco Code Mass
(g)
Amount Of Content

713,883 VND

1 Piece(s) 6 Day(s) or more 419-6805 1392 1 Can (1.6 L)

144,810 VND

1 Piece(s) 6 Day(s) or more 419-6813 87 1 pc (0.1 L)

182,665 VND

1 Piece(s) 6 Day(s) or more 419-6830 218 1 Can (0.25 L)

220,997 VND

1 Piece(s) 6 Day(s) or more 419-6848 348 1 Can (0.4 L)

Basic Specifications

  • Product Applications
    Thinner
  • Product Model
    Other
  • Use
    For dilution of lacquer paint and cleaning of utensils.

Product Description

[Features]
· Thinner for lacquer type paint, spirit based paint etc.
[Applications]
· For dilution of lacquer type paints and for cleaning tools.

Part Number
HPH002-1.6
HPH002-100
HPH011-250
HPH011-400
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Trusco Code Mass
(g)
Amount Of Content

713,883 VND

1 Piece(s) 6 Day(s) or more 419-6805 1392 1 Can (1.6 L)

144,810 VND

1 Piece(s) 6 Day(s) or more 419-6813 87 1 pc (0.1 L)

182,665 VND

1 Piece(s) 6 Day(s) or more 419-6830 218 1 Can (0.25 L)

220,997 VND

1 Piece(s) 6 Day(s) or more 419-6848 348 1 Can (0.4 L)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●It is a thinner type paint diluted solution.

Materials

●Organic Solvents