(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
galvanized iron paint

galvanized iron paint

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    5,681,081 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
069-1050-01
069-1053-01
069-1057-01
069-1064-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Trusco Code Mass
(g)
Amount Of Content

5,909,450 VND

1 Piece(s) 10 Day(s) or more Silver 361-0381 13400 1 Can (14 L)

6,183,276 VND

1 Piece(s) 10 Day(s) or more Sky 361-0373 15900 1 Can (14 L)

5,681,081 VND

1 Piece(s) 10 Day(s) or more Chocolate 361-0365 15800 1 Can (14 L)

6,259,950 VND

1 Piece(s) 10 Day(s) or more Gray 361-0357 16600 1 Can (14 L)

Basic Specifications

  • Product Applications
    For Roof & Galvanized Iron
  • Product Model
    Paint (Can)
  • Touch Drying Time
    3-4 Hours (20°C)
  • Possible Recoating Time
    20 hour or more (20°C)
  • Coating Area
    57.5–65 m2 (2 coats)
  • Features
    Single-Liquid Type Oily Glossy
  • Application 1
    For repainting galvanized sheet iron roofs and colored galvanized sheet iron. Iron part.
  • Amount Of Content
    1 Can (14 L)

Product Description

[Features]
·It has excellent luster and adhesion, and is suitable for recoating due to its excellent brushing workability.
[Applications]
·Tin roof, repainting of colored tin, iron part.

Part Number
069-1050-01
069-1053-01
069-1057-01
069-1064-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Trusco Code Mass
(g)
Amount Of Content

5,909,450 VND

1 Piece(s) 10 Day(s) or more Silver 361-0381 13400 1 Can (14 L)

6,183,276 VND

1 Piece(s) 10 Day(s) or more Sky 361-0373 15900 1 Can (14 L)

5,681,081 VND

1 Piece(s) 10 Day(s) or more Chocolate 361-0365 15800 1 Can (14 L)

6,259,950 VND

1 Piece(s) 10 Day(s) or more Gray 361-0357 16600 1 Can (14 L)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1