(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
H06-0203-03 |
H06-0203-6S |
H06-1611-03 |
H06-1611-6S |
H06-1612-03 |
H06-1612-6S |
H06-1613-03 |
H06-1613-6S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color | Details Model | Trusco Code | Mass (g) |
Coating Area | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
677,525 VND |
1 Piece(s) | 6 Day(s) or more | White | Capacity: 0.7 L | 382-3288 | 750 | 2.5–3 m2 (2 coats) | 1 Can (0.7 L) | ||
1,338,407 VND |
1 Piece(s) | 6 Day(s) or more | White | Capacity: 1.6 L | 384-4315 | 1714 | 6–7 m2 (2 coats) | 1 Can (1.6 L) | ||
677,525 VND |
1 Piece(s) | 7 Day(s) or more | Black | Capacity: 0.7 L | 382-3296 | 750 | 2.5–3 m2 (2 coats) | 1 Can (0.7 L) | ||
1,338,407 VND |
1 Piece(s) | 7 Day(s) or more | Black | Capacity: 1.6 L | 384-4323 | 1714 | 6–7 m2 (2 coats) | 1 Can (1.6 L) | ||
677,525 VND |
1 Piece(s) | 6 Day(s) or more | Yellow | Capacity: 0.7 L | 382-3300 | 750 | 2.5–3 m2 (2 coats) | 1 Can (0.7 L) | ||
1,338,407 VND |
1 Piece(s) | 6 Day(s) or more | Yellow | Capacity: 1.6 L | 384-4331 | 1714 | 6–7 m2 (2 coats) | 1 Can (1.6 L) | ||
677,525 VND |
1 Piece(s) | 7 Day(s) or more | Red | Capacity: 0.7 L | 382-3318 | 750 | 2.5–3 m2 (2 coats) | 1 Can (0.7 L) | ||
1,338,407 VND |
1 Piece(s) | 6 Day(s) or more | Red | Capacity: 1.6 L | 384-4340 | 1714 | 6–7 m2 (2 coats) | 1 Can (1.6 L) |
[Features]
· Boasts superior weather-resistance and durability, keeping the coat looking as beautiful as it did when it was first applied over longer periods.
· Mild odor, with little of the oily odor of oil-based compound paints. Superior anti-algae and anti-fungal properties.
[Applications]
· For interior and exterior concrete, mortar, iron, new tiles and slate.
Part Number |
---|
H06-0203-03 |
H06-0203-6S |
H06-1611-03 |
H06-1611-6S |
H06-1612-03 |
H06-1612-6S |
H06-1613-03 |
H06-1613-6S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color | Details Model | Trusco Code | Mass (g) |
Coating Area | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
677,525 VND |
1 Piece(s) | 6 Day(s) or more | White | Capacity: 0.7 L | 382-3288 | 750 | 2.5–3 m2 (2 coats) | 1 Can (0.7 L) | ||
1,338,407 VND |
1 Piece(s) | 6 Day(s) or more | White | Capacity: 1.6 L | 384-4315 | 1714 | 6–7 m2 (2 coats) | 1 Can (1.6 L) | ||
677,525 VND |
1 Piece(s) | 7 Day(s) or more | Black | Capacity: 0.7 L | 382-3296 | 750 | 2.5–3 m2 (2 coats) | 1 Can (0.7 L) | ||
1,338,407 VND |
1 Piece(s) | 7 Day(s) or more | Black | Capacity: 1.6 L | 384-4323 | 1714 | 6–7 m2 (2 coats) | 1 Can (1.6 L) | ||
677,525 VND |
1 Piece(s) | 6 Day(s) or more | Yellow | Capacity: 0.7 L | 382-3300 | 750 | 2.5–3 m2 (2 coats) | 1 Can (0.7 L) | ||
1,338,407 VND |
1 Piece(s) | 6 Day(s) or more | Yellow | Capacity: 1.6 L | 384-4331 | 1714 | 6–7 m2 (2 coats) | 1 Can (1.6 L) | ||
677,525 VND |
1 Piece(s) | 7 Day(s) or more | Red | Capacity: 0.7 L | 382-3318 | 750 | 2.5–3 m2 (2 coats) | 1 Can (0.7 L) | ||
1,338,407 VND |
1 Piece(s) | 6 Day(s) or more | Red | Capacity: 1.6 L | 384-4340 | 1714 | 6–7 m2 (2 coats) | 1 Can (1.6 L) |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.