(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Marking Spray K

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    156,534 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
349-421
349-422
349-423
349-425
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Trusco Code Amount Of Content

156,534 VND

1 Piece(s) 6 Day(s) or more White 385-8511 1 pc (0.3 L)

156,534 VND

1 Piece(s) 6 Day(s) or more Black 385-8529 1 pc (0.3 L)

156,534 VND

1 Piece(s) 7 Day(s) or more Red 385-8537 1 pc (0.3 L)

167,506 VND

1 Piece(s) 6 Day(s) or more Yellow 385-8545 1 pc (0.3 L)

Basic Specifications

  • Product Applications
    Color Spray
  • Product Model
    Paint (Spray)
  • Drying Time
    Approx. 30 minutes (20°C), approx. 1 hour (Winter)
  • Mass(g)
    400
  • Possible Recoating Time
    1 hour or more (20°C), 2 hours or more (Winter)
  • Coating Area
    1~1.6m2
  • Application 1
    Marking roadway areas ahead of the construction area.
  • Amount Of Content
    1 pc (0.3 L)

Product Description

[Features]
· Round nozzle with a fine spray that is ideal for marking and writing text.
[Applications]
· For marking before road construction.

Part Number
349-421
349-422
349-423
349-425
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Trusco Code Amount Of Content

156,534 VND

1 Piece(s) 6 Day(s) or more White 385-8511 1 pc (0.3 L)

156,534 VND

1 Piece(s) 6 Day(s) or more Black 385-8529 1 pc (0.3 L)

156,534 VND

1 Piece(s) 7 Day(s) or more Red 385-8537 1 pc (0.3 L)

167,506 VND

1 Piece(s) 6 Day(s) or more Yellow 385-8545 1 pc (0.3 L)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1