(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Painting Cup for Cleaner Type Use Cup Capacity (L) 0.7/1

Painting Cup for Cleaner Type Use Cup Capacity (L) 0.7/1

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    806,400 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SC-07
SC-10
SC-10-3
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Cup capacity
(L)
Compatible Spray Gun Mounting Screw Trusco Code Mass
(g)
Amount Of Content

838,500 VND

1 Piece(s) 9 Day(s) 0.7 SSG-13,15,20 G1/4 227-5163 249 1 pc.

806,400 VND

4 Piece(s) 6 Day(s) or more 1 SSG-13,15,20 G1/4 227-5155 308 1 pc.

878,400 VND

1 Piece(s) 9 Day(s) 1 SSG-15L,20L,25L G3/8 277-5166 315 1 pc.

Basic Specifications

  • Product Specifications
    Suction Type
  • Features 1
    Suction pipe has chrome plated inner and outer surfaces for easy cleaning after painting.
  • Features 2
    Since the bottom of the cup is flat, it can be set down with paint in it.
  • Features 3
    Only the bottom of the cup can be removed.
  • Main Body Material
    Aluminum Die Casting
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Suction pipe has chrome plated inner and outer surfaces for easy cleaning after painting.
· Since the bottom of the cup is flat, it can be set down with paint in it.
· Only the bottom of the cup can be removed.
[Applications]
· Applicable fluid: paint.

Part Number
SC-07
SC-10
SC-10-3
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Cup capacity
(L)
Compatible Spray Gun Mounting Screw Trusco Code Mass
(g)
Amount Of Content

838,500 VND

1 Piece(s) 9 Day(s) 0.7 SSG-13,15,20 G1/4 227-5163 249 1 pc.

806,400 VND

4 Piece(s) 6 Day(s) or more 1 SSG-13,15,20 G1/4 227-5155 308 1 pc.

878,400 VND

1 Piece(s) 9 Day(s) 1 SSG-15L,20L,25L G3/8 277-5166 315 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Chrome plate is applied to the inner and outer surfaces of the suction pipe, so cleaning after coating is easy.

Materials

●Aluminum Die-cast