(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Chain Stand (2-Stage Hook Type)

Chain Stand (2-Stage Hook Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of CS-2F

  • Product Type 2
    Plastic Chain Stand
  • Product Type 1
    Plastic Chain
  • Color
    White
  • Height(mm)
    837
  • Width(mm)
    255
  • Trusco Code
    375-9580
  • Mass(g)
    500
  • Feature 1
    A chain can be pulled over the 2-way up/down hooks, making it excellent for entry prevention and lot management.
  • Feature 2
    It is made of plastic, lightweight and easy to carry. It will not rust even if it gets wet on a rainy day.
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 unit
Part Number
CS-2F
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

432,783 VND

1 Piece(s) 6 Day(s) or more 1 unit

Basic Specifications

  • Product Type 2
    Plastic Chain Stand
  • Product Type 1
    Plastic Chain
  • Color
    White
  • Height(mm)
    837
  • Width(mm)
    255
  • Trusco Code
    375-9580
  • Mass(g)
    500
  • Feature 1
    A chain can be pulled over the 2-way up/down hooks, making it excellent for entry prevention and lot management.
  • Feature 2
    It is made of plastic, lightweight and easy to carry. It will not rust even if it gets wet on a rainy day.
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 unit

Product Description

[Features]
・ The chain can be hooked on the upper and lower 2-stage hooks, which is useful for preventing entry, land readjustment, etc.
・ Made of plastic, so it is lightweight and easy to carry, and will not rust in the rain.
[Application]
・ For intrusion prevention, land readjustment, etc.

Specifications of CS-2F

  • Product Type 2
    Plastic Chain Stand
  • Product Type 1
    Plastic Chain
  • Color
    White
  • Height(mm)
    837
  • Width(mm)
    255
  • Trusco Code
    375-9580
  • Mass(g)
    500
  • Feature 1
    A chain can be pulled over the 2-way up/down hooks, making it excellent for entry prevention and lot management.
  • Feature 2
    It is made of plastic, lightweight and easy to carry. It will not rust even if it gets wet on a rainy day.
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 unit
Part Number
CS-2F
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

432,783 VND

1 Piece(s) 6 Day(s) or more 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1