(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·This is a layout panel option part.
·There are panels, poles for panels, bases with casters, and T-type bases.
Part Number |
---|
TLP-12H |
TLP-18H |
TLP-BC |
TLP-BT |
TLP-P1212 |
TLP-P1218 |
TLP-P912 |
TLP-P918 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Height (mm) | Frontage (mm) | Color | Depth (mm) | Details Type | Type | Diameter (mm) | Length (mm) | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,600,544 VND | 1 Piece(s) | 12 Day(s) | - | - | - | - | Pole for Panel | - | φ35 | 1250 | 329-4455 | 1600 | 1 pc. | ||
4,240,733 VND | 1 Piece(s) | 12 Day(s) | - | - | - | - | Pole for Panel | - | φ35 | 1800 | 329-4463 | 2200 | 1 pc. | ||
4,171,972 VND | 1 Piece(s) | 12 Day(s) | 134.5 | 50 | - | 428 | Base With Caster | - | - | - | 329-4480 | 1500 | 1 pc. | ||
2,909,147 VND | 1 Piece(s) | 12 Day(s) | 70 | 50 | - | 350 | T Type Base | - | - | - | 329-4471 | 900 | 1 pc. | ||
8,242,222 VND | 1 Piece(s) | 12 Day(s) | 1170 | 1170 | Gray | 30 | Panel | - | - | - | 329-4421 | 6000 | 1 pc. | ||
10,446,414 VND | 1 Piece(s) | 12 Day(s) | 1720 | 1170 | Gray | 30 | Panel | - | - | - | 329-4447 | 8200 | 1 pc. | ||
7,526,927 VND | 1 Piece(s) | 12 Day(s) | 1170 | 870 | Gray | 30 | Panel | - | - | - | 329-4412 | 4800 | 1 pc. | ||
9,291,064 VND | 1 Piece(s) | 12 Day(s) | 1720 | 870 | Gray | 30 | Panel | - | - | - | 329-4439 | 6600 | 1 pc. |
Loading...Tải…
Product Type | Partition | Amount Of Content | 1 pc. |