(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Folder Rack Shelf

Folder Rack Shelf
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,129,335VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Partition mounting grooves are placed in 30 mm pitches.

Part Number
FR-1T-NG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmount Of Content

1,129,335 VND

1 Piece(s) 16 Day(s) 1 pc.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Folder Rack Width x Depth x Height(mm) 859X372X10 Option Shelf Board
Uniform Load Capacity(kg/stage) 60 OP (Color Symbol) NG Trusco Code 510-6389
Mass(g) 3000 Color Neogray Features Partition mounting grooves are placed in 30 mm pitches.
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part FR-1T-NG in the Folder Rack Shelf series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FR-1T-NG trong chuỗi Folder Rack Shelf.