(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ecology Cloth Noticeboard (Dedicated Pin with Dark Line)

Ecology Cloth Noticeboard (Dedicated Pin with Dark Line)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,869,441VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It has dark lines at 50 mm pitch, allowing papers to be posted easily and straight.
· A surface that is easy to put tacks through. (For push pin only)
· Less susceptible to warpage.

Part Number
KE-23SBA
KE-23SGA
KE-34SBA
KE-34SGA
KE-36SBA
KE-36SGA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

3,869,441 VND

1 Piece(s) 9 Day(s)

3,869,441 VND

1 Piece(s) 9 Day(s)

6,500,719 VND

1 Piece(s) 9 Day(s)

6,500,719 VND

1 Piece(s) 9 Day(s)

8,975,951 VND

1 Piece(s) 9 Day(s)

8,975,951 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1