(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bronze Notice Board (Magnet/Pin)

Bronze Notice Board (Magnet/Pin)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,751,877VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Neat and tidy appearance because the hanger bracket is not visible from the table.
· The frame is colored bronze for a premium feel. The thickness provides a sense of volume at 25 mm.
· A board surface that's less susceptible to warpage and allows thumbtacks to be easily pushed in.
· Magnetic strength is now stronger.

Part Number
YBE-23SBM
YBE-23SGM
YBE-34SBM
YBE-34SGM
YBE-36SBM
YBE-36SGM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

5,751,877 VND

1 Piece(s) 12 Day(s)

5,751,877 VND

1 Piece(s) 12 Day(s)

9,506,224 VND

1 Piece(s) 12 Day(s)

9,506,224 VND

1 Piece(s) 12 Day(s)

12,442,879 VND

1 Piece(s) 12 Day(s)

12,442,879 VND

1 Piece(s) 12 Day(s)

Loading...Tải…

  1. 1