(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rotary Board (Plain, Double-Sided Specification, White Board Made of Enamel) (YBR-303)

Rotary Board (Plain, Double-Sided Specification, White Board Made of Enamel) (YBR-303)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      18,229,381VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses an enameled white board, and the writing feel is smooth.

Part Number
YBR-303
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

21,754,633 VND

1 Piece(s) 12 Day(s)

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part YBR-303 in the Rotary Board (Plain, Double-Sided Specification, White Board Made of Enamel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần YBR-303 trong chuỗi Rotary Board (Plain, Double-Sided Specification, White Board Made of Enamel).

Products like this...

Part Number
YBR-304
YBR-313
YBR-314
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàng

23,277,568 VND

1 Piece(s) 12 Day(s)

18,229,381 VND

1 Piece(s) 12 Day(s)

19,245,943 VND

1 Piece(s) 12 Day(s)