(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Schedule Board (Monthly Planning Chart / Activity Planning Chart / Magnetic Sheet Type)

Schedule Board (Monthly Planning Chart / Activity Planning Chart / Magnetic Sheet Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      774,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· The specially treated film prevents printed ruled lines and letters from being erased.
· Can adsorb curved surfaces in addition to flat surfaces.
· Attachment to and removal from steel plate materials, such as lockers and cabinets, is possible as it contains a magnet.

Part Number
TWM-DY
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

774,000 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part TWM-DY in the Schedule Board (Monthly Planning Chart / Activity Planning Chart / Magnetic Sheet Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TWM-DY trong chuỗi Schedule Board (Monthly Planning Chart / Activity Planning Chart / Magnetic Sheet Type).