(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel All-Purpose Baskets

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    398,556 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FZ-200
FZ-250
FZ-300
FZ-350
FZ-400
FZ-500
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height (Outer Dimension)
(mm)
Width (Outer Dimension)
(mm)
Depth (Outer Dimension)
(mm)
Detailed Dimensions: Width
(mm)
Detailed Dimensions: Depth
(mm)
Detailed Dimensions: Height
(mm)
Horizontal Trusco Code Mass
(g)
Amount Of Content

398,556 VND

1 Piece(s) 10 Day(s) ~ 150 ~ 300 ~ 200 200 200 100 NA 279-2982 191 1 pc.

588,350 VND

1 Piece(s) 6 Day(s) or more ~ 150 ~ 300 201 ~ 300 250 250 120 Available 279-2991 302 1 pc.

767,796 VND

1 Piece(s) 6 Day(s) or more ~ 150 ~ 300 201 ~ 300 300 300 130 Available 279-3008 451 1 pc.

1,195,268 VND

1 Piece(s) 6 Day(s) or more 151 ~ 250 301 ~ 400 301 ~ 350 350 160 Available 279-3016 816 1 pc.

1,503,134 VND

1 Piece(s) 6 Day(s) or more 151 ~ 250 301 ~ 400 301 ~ 400 400 185 Available 279-3024 1000 1 pc.

2,234,144 VND

1 Piece(s) 6 Day(s) or more 151 ~ 250 401 ~ 301 ~ 500 500 225 Available 279-3032 1380 1 pc.

Basic Specifications

  • Product Model
    Round
  • Material
    Stainless Steel
  • Body / Option
    Main Body
  • Details Material
    SUS304
  • Amount Of Content
    1 pc.

Product Description

Stainless steel colander. All variations have a skirt for draining.
[Features]
· Models with a width of 250 mm or more have a supporting hoop that minimizes deformation when the colander is held in the hand.
[Applications]
· Draining.

Part Number
FZ-200
FZ-250
FZ-300
FZ-350
FZ-400
FZ-500
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height (Outer Dimension)
(mm)
Width (Outer Dimension)
(mm)
Depth (Outer Dimension)
(mm)
Detailed Dimensions: Width
(mm)
Detailed Dimensions: Depth
(mm)
Detailed Dimensions: Height
(mm)
Horizontal Trusco Code Mass
(g)
Amount Of Content

398,556 VND

1 Piece(s) 10 Day(s) ~ 150 ~ 300 ~ 200 200 200 100 NA 279-2982 191 1 pc.

588,350 VND

1 Piece(s) 6 Day(s) or more ~ 150 ~ 300 201 ~ 300 250 250 120 Available 279-2991 302 1 pc.

767,796 VND

1 Piece(s) 6 Day(s) or more ~ 150 ~ 300 201 ~ 300 300 300 130 Available 279-3008 451 1 pc.

1,195,268 VND

1 Piece(s) 6 Day(s) or more 151 ~ 250 301 ~ 400 301 ~ 350 350 160 Available 279-3016 816 1 pc.

1,503,134 VND

1 Piece(s) 6 Day(s) or more 151 ~ 250 301 ~ 400 301 ~ 400 400 185 Available 279-3024 1000 1 pc.

2,234,144 VND

1 Piece(s) 6 Day(s) or more 151 ~ 250 401 ~ 301 ~ 500 500 225 Available 279-3032 1380 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1