(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Panel Container Rack (with Lid)

Panel Container Rack (with Lid)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-1220NF-GN
T-1230NF-GN
T-1256NF-GN
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Trusco Code Mass Container Amount Of Content

21,512,858 VND

1 Piece(s) 9 Day(s) 414-4881 33.6kg VN-3N 20 Pieces 1 unit

20,740,930 VND

1 Piece(s) 9 Day(s) 414-4872 33.7kg VN-2N 30 Pieces 1 unit

-

1 Piece(s) Quote 414-4899 32.4kg VN-1N 56 Pieces 1 unit

Basic Specifications

  • Frontage(mm)
    910
  • Depth(mm)
    320
  • Height(mm)
    1240
  • Product Type 1
    Panel Container Rack
  • Color
    Green
  • Maximum Load(kg/unit)
    100 kg/Unit
  • Material (container)
    Polypropylene (PP)
  • Material (Main Body)
    Steel (Baked Melamine Coating)
  • Notes
    Container label card is sold separately.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Single-Sided Type
· Floor Mounted Type
· Panel container rack with a lid.

Part Number
T-1220NF-GN
T-1230NF-GN
T-1256NF-GN
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Trusco Code Mass Container Amount Of Content

21,512,858 VND

1 Piece(s) 9 Day(s) 414-4881 33.6kg VN-3N 20 Pieces 1 unit

20,740,930 VND

1 Piece(s) 9 Day(s) 414-4872 33.7kg VN-2N 30 Pieces 1 unit

-

1 Piece(s) Quote 414-4899 32.4kg VN-1N 56 Pieces 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1