(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
UPR-L1817 |
UPR-L1817G |
UPR-L1817GL |
UPR-L1817K |
UPR-L1817KL |
UPR-L1817L |
UPR-ML1803 |
UPR-ML1803G |
UPR-ML1803GL |
UPR-ML1803K |
UPR-ML1803KL |
UPR-ML1803L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Depth (mm) |
Height (mm) |
Number of Shelf Tiers (Level) |
Maximum Load (kg/unit) |
Trusco Code | Mass | Container | Application | Notes | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- |
1 Piece(s) | Quote | 430 | 1885 | 17 | 80 kg/unit | 330-4604 | 31.0kg | HT-1 136 pcs | - | - | 1 unit | ||
- |
1 Piece(s) | Quote | 430 | 1885 | 17 | 80 kg/unit | 330-4647 | 31.0kg | K-10G: 136 pcs | - | - | 1 unit | ||
- |
1 Piece(s) | Quote | 430 | 1885 | 17 | 80 kg/unit | 330-4655 | 28.5kg | K-20G: 68 pcs | - | - | 1 unit | ||
- |
1 Piece(s) | Quote | 430 | 1885 | 17 | 80 kg/unit | 330-4621 | 39.0kg | K-10H: 136 pcs | - | - | 1 unit | ||
- |
1 Piece(s) | Quote | 430 | 1885 | 17 | 80 kg/unit | 330-4639 | 39.5kg | K-20H: 68 pcs | - | - | 1 unit | ||
- |
1 Piece(s) | Quote | 430 | 1885 | 17 | 80 kg/unit | 330-4612 | 28.5kg | B-P, 68 pcs | - | - | 1 unit | ||
5,838,951 VND |
1 Piece(s) | 9 Day(s) | 160 | 475 | 3 | 30 kg/Unit | 330-4540 | 9.3kg | HT-1 24 pcs | For Tabletop | Be sure to fix the product to the workbench by using the supplied screws. | 1 unit | ||
5,838,951 VND |
1 Piece(s) | 9 Day(s) | 160 | 475 | 3 | 30 kg/Unit | 330-4582 | 9.3kg | K-10G: 24 pcs | For Tabletop | Be sure to fix the product to the workbench by using the supplied screws. | 1 unit | ||
5,838,951 VND |
1 Piece(s) | 9 Day(s) | 160 | 475 | 3 | 30 kg/Unit | 330-4591 | 8.8kg | K-20G: 12 pcs | For Tabletop | Be sure to fix the product to the workbench by using the supplied screws. | 1 unit | ||
7,477,225 VND |
1 Piece(s) | 9 Day(s) | 160 | 475 | 3 | 30 kg/Unit | 330-4566 | 10.7kg | K-10H: 24 pcs | For Tabletop | Be sure to fix the product to the workbench by using the supplied screws. | 1 unit | ||
8,686,320 VND |
1 Piece(s) | 9 Day(s) | 160 | 475 | 3 | 30 kg/Unit | 330-4574 | 10.7kg | K-20H: 12 pcs | For Tabletop | Be sure to fix the product to the workbench by using the supplied screws. | 1 unit | ||
5,838,951 VND |
1 Piece(s) | 9 Day(s) | 160 | 475 | 3 | 30 kg/Unit | 330-4558 | 8.8kg | B-P, 12 pcs | For Tabletop | Be sure to fix the product to the workbench by using the supplied screws. | 1 unit |
[Features]
· Perfect for parts storage and management as the parts can be sorted by using light bins.
· Light bins are easy to detach and can be used to carry the necessary tools with you.
· The combination of light bin and rack can be chosen according to your application.
Part Number |
---|
UPR-L1817 |
UPR-L1817G |
UPR-L1817GL |
UPR-L1817K |
UPR-L1817KL |
UPR-L1817L |
UPR-ML1803 |
UPR-ML1803G |
UPR-ML1803GL |
UPR-ML1803K |
UPR-ML1803KL |
UPR-ML1803L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Depth (mm) |
Height (mm) |
Number of Shelf Tiers (Level) |
Maximum Load (kg/unit) |
Trusco Code | Mass | Container | Application | Notes | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- |
1 Piece(s) | Quote | 430 | 1885 | 17 | 80 kg/unit | 330-4604 | 31.0kg | HT-1 136 pcs | - | - | 1 unit | ||
- |
1 Piece(s) | Quote | 430 | 1885 | 17 | 80 kg/unit | 330-4647 | 31.0kg | K-10G: 136 pcs | - | - | 1 unit | ||
- |
1 Piece(s) | Quote | 430 | 1885 | 17 | 80 kg/unit | 330-4655 | 28.5kg | K-20G: 68 pcs | - | - | 1 unit | ||
- |
1 Piece(s) | Quote | 430 | 1885 | 17 | 80 kg/unit | 330-4621 | 39.0kg | K-10H: 136 pcs | - | - | 1 unit | ||
- |
1 Piece(s) | Quote | 430 | 1885 | 17 | 80 kg/unit | 330-4639 | 39.5kg | K-20H: 68 pcs | - | - | 1 unit | ||
- |
1 Piece(s) | Quote | 430 | 1885 | 17 | 80 kg/unit | 330-4612 | 28.5kg | B-P, 68 pcs | - | - | 1 unit | ||
5,838,951 VND |
1 Piece(s) | 9 Day(s) | 160 | 475 | 3 | 30 kg/Unit | 330-4540 | 9.3kg | HT-1 24 pcs | For Tabletop | Be sure to fix the product to the workbench by using the supplied screws. | 1 unit | ||
5,838,951 VND |
1 Piece(s) | 9 Day(s) | 160 | 475 | 3 | 30 kg/Unit | 330-4582 | 9.3kg | K-10G: 24 pcs | For Tabletop | Be sure to fix the product to the workbench by using the supplied screws. | 1 unit | ||
5,838,951 VND |
1 Piece(s) | 9 Day(s) | 160 | 475 | 3 | 30 kg/Unit | 330-4591 | 8.8kg | K-20G: 12 pcs | For Tabletop | Be sure to fix the product to the workbench by using the supplied screws. | 1 unit | ||
7,477,225 VND |
1 Piece(s) | 9 Day(s) | 160 | 475 | 3 | 30 kg/Unit | 330-4566 | 10.7kg | K-10H: 24 pcs | For Tabletop | Be sure to fix the product to the workbench by using the supplied screws. | 1 unit | ||
8,686,320 VND |
1 Piece(s) | 9 Day(s) | 160 | 475 | 3 | 30 kg/Unit | 330-4574 | 10.7kg | K-20H: 12 pcs | For Tabletop | Be sure to fix the product to the workbench by using the supplied screws. | 1 unit | ||
5,838,951 VND |
1 Piece(s) | 9 Day(s) | 160 | 475 | 3 | 30 kg/Unit | 330-4558 | 8.8kg | B-P, 12 pcs | For Tabletop | Be sure to fix the product to the workbench by using the supplied screws. | 1 unit |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.