(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mini Cabinet WLVR Type (Tabletop And Wide Type)

Mini Cabinet WLVR Type (Tabletop And Wide Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    14,986,061 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WLVR-421-GN
WLVR-421-NG
WLVR-422-GN
WLVR-422-NG
WLVR-423-GN
WLVR-423-NG
WLVR-424-GN
WLVR-541-GN
WLVR-541-NG
WLVR-542-GN
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height
(mm)
Drawer Color Trusco Code Mass Amount Of Content

17,204,891 VND

1 Piece(s) 9 Day(s) 420 H60: 6 pcs Green 301-1631 27.1kg 1 unit

17,703,620 VND

1 Piece(s) 9 Day(s) 420 H60: 6 pcs Neogray 301-1623 27.1kg 1 unit

14,986,061 VND

1 Piece(s) 8 Day(s) 420 H60: 2 pcs, H120: 2 pcs Green 301-1658 23.7kg 1 unit

14,986,061 VND

1 Piece(s) 9 Day(s) 420 H60: 2 pcs, H120: 2 pcs Neogray 301-1640 23.7kg 1 unit

16,221,486 VND

1 Piece(s) 9 Day(s) 420 H60: 4 pcs, H120: 1 pc Green 301-1551 22kg 1 unit

16,221,486 VND

1 Piece(s) 9 Day(s) 420 H60: 4 pcs, H120: 1 pc Neogray 301-1542 22kg 1 unit

15,691,881 VND

1 Piece(s) 9 Day(s) 420 H120: 3 pcs Green 301-1577 25.6kg 1 unit

19,974,426 VND

1 Piece(s) 9 Day(s) 540 H60: 4 pcs, H120: 2 pcs Green 301-1593 31.7kg 1 unit

19,974,426 VND

1 Piece(s) 9 Day(s) 540 H60: 4 pcs, H120: 2 pcs Neogray 301-1585 31.7kg 1 unit

18,497,851 VND

1 Piece(s) 9 Day(s) 540 H120: 4 pcs Green 301-1615 27.2kg 1 unit

Basic Specifications

  • Frontage(mm)
    500
  • Depth(mm)
    412
  • Maximum Load(kg/unit)
    Lightweight (Up to 500)
  • Maximum Load Details(kg)
    180
  • Amount Of Content
    1 unit

Product Description

A lightweight cabinet that can also be used on desktops.
[Features]
· All-lock cylinder mechanism that can lock all drawers at once.
· Comes with one card holder per drawer.
[Applications]
· For storage of tools and parts.

Part Number
WLVR-421-GN
WLVR-421-NG
WLVR-422-GN
WLVR-422-NG
WLVR-423-GN
WLVR-423-NG
WLVR-424-GN
WLVR-541-GN
WLVR-541-NG
WLVR-542-GN
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Height
(mm)
Drawer Color Trusco Code Mass Amount Of Content

17,204,891 VND

1 Piece(s) 9 Day(s) 420 H60: 6 pcs Green 301-1631 27.1kg 1 unit

17,703,620 VND

1 Piece(s) 9 Day(s) 420 H60: 6 pcs Neogray 301-1623 27.1kg 1 unit

14,986,061 VND

1 Piece(s) 8 Day(s) 420 H60: 2 pcs, H120: 2 pcs Green 301-1658 23.7kg 1 unit

14,986,061 VND

1 Piece(s) 9 Day(s) 420 H60: 2 pcs, H120: 2 pcs Neogray 301-1640 23.7kg 1 unit

16,221,486 VND

1 Piece(s) 9 Day(s) 420 H60: 4 pcs, H120: 1 pc Green 301-1551 22kg 1 unit

16,221,486 VND

1 Piece(s) 9 Day(s) 420 H60: 4 pcs, H120: 1 pc Neogray 301-1542 22kg 1 unit

15,691,881 VND

1 Piece(s) 9 Day(s) 420 H120: 3 pcs Green 301-1577 25.6kg 1 unit

19,974,426 VND

1 Piece(s) 9 Day(s) 540 H60: 4 pcs, H120: 2 pcs Green 301-1593 31.7kg 1 unit

19,974,426 VND

1 Piece(s) 9 Day(s) 540 H60: 4 pcs, H120: 2 pcs Neogray 301-1585 31.7kg 1 unit

18,497,851 VND

1 Piece(s) 9 Day(s) 540 H120: 4 pcs Green 301-1615 27.2kg 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1