(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plain Monorail Trolley, Universal Trolley TS Type (for Manual)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of TSP-005

  • Product Type
    Trolley
  • Load Rating(t)
    0.5
  • Minimum Turning Radius(mm)
    1100
  • Applicable Lateral Rail Width(mm)
    50-75-100
  • Trusco Code
    176-0645
  • Mass(g)
    4500
  • Features
    Wheels are durable due to a special heat-treating process. Works with rails of both I and H Beams. Special design allows for smooth movement. Adjusting rail width is easy. The 4 wheels do not need grease, as they use high-grade airtight ball bearings.
  • Amount Of Content
    1 unit
Part Number
TSP-005
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

4,621,926 VND

1 Piece(s) 9 Day(s) 1 unit

Basic Specifications

  • Product Type
    Trolley
  • Load Rating(t)
    0.5
  • Minimum Turning Radius(mm)
    1100
  • Applicable Lateral Rail Width(mm)
    50-75-100
  • Trusco Code
    176-0645
  • Mass(g)
    4500
  • Features
    Wheels are durable due to a special heat-treating process. Works with rails of both I and H Beams. Special design allows for smooth movement. Adjusting rail width is easy. The 4 wheels do not need grease, as they use high-grade airtight ball bearings.
  • Amount Of Content
    1 unit

Product Description

Manual trolley used to mount chain blocks to I-beams and H-beams for lateral movement.
[Features]
· Wheels are durable due to a special heat-treating process.
· The ultimate design demonstrates ultra-light weight and smooth running performance.
· Fitted with bumper to prevent wheel breakage caused by impact against stopper mounted at rail ends or impact of two trolleys.
* 7 1/2 t or more is optional.
· Can adjust rail width with simple operation. Also compatible with both I beams and H beam rails.
· The 4 wheels do not need greasing, as they use high-grade airtight ball bearings.
[Applications]
· Moves the chain block "KITO MIGHTY" sideways by mounting to I beams and H beams and pressing workpiece.

Specifications of TSP-005

  • Product Type
    Trolley
  • Load Rating(t)
    0.5
  • Minimum Turning Radius(mm)
    1100
  • Applicable Lateral Rail Width(mm)
    50-75-100
  • Trusco Code
    176-0645
  • Mass(g)
    4500
  • Features
    Wheels are durable due to a special heat-treating process. Works with rails of both I and H Beams. Special design allows for smooth movement. Adjusting rail width is easy. The 4 wheels do not need grease, as they use high-grade airtight ball bearings.
  • Amount Of Content
    1 unit
Part Number
TSP-005
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

4,621,926 VND

1 Piece(s) 9 Day(s) 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1