(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tirroller (Urethane Double Type)

Tirroller (Urethane Double Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    19,883,811 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
W-2UA
W-3UA
W-5UA
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Working Load
(t)
Width
(mm)
Overall Length
(mm)
Height
(mm)
Table dimensions
(mm)
Trusco Code Mass
(g)
Amount Of Content

19,883,811 VND

1 Piece(s) 6 Day(s) or more 2 214 330 84 150 457-8139 13000 1 unit

22,451,984 VND

1 Piece(s) 6 Day(s) or more 3 244 350 94 150 457-8147 17000 1 unit

30,686,918 VND

1 Piece(s) 7 Day(s) or more 5 284 400 124 180 457-8155 32000 1 unit

Basic Specifications

  • Product Type
    Transporting Wheel
  • Roller Arrangement
    Urethane Double Type
  • Adaptable Control Handle
    PH-25
  • Intended Use
    For heavy load transportation. (Transport and installation of large machinery, hospital, office, electronics-related industry)
  • Features
    Using a bracket allows for TIR roller tension. Furthermore, TIR roller can be connected.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Tirroller hauling is possible by using a bracket. Tirroller connection is also possible.
[Applications]
· For heavy load transportation work. (Moving/installing large machinery, etc., at hospitals, offices or electronics related industries.)

Part Number
W-2UA
W-3UA
W-5UA
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Working Load
(t)
Width
(mm)
Overall Length
(mm)
Height
(mm)
Table dimensions
(mm)
Trusco Code Mass
(g)
Amount Of Content

19,883,811 VND

1 Piece(s) 6 Day(s) or more 2 214 330 84 150 457-8139 13000 1 unit

22,451,984 VND

1 Piece(s) 6 Day(s) or more 3 244 350 94 150 457-8147 17000 1 unit

30,686,918 VND

1 Piece(s) 7 Day(s) or more 5 284 400 124 180 457-8155 32000 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1