(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
"Steel Roller" (Double Type)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

Catalogmục lục

  • Order Qty :
  • From :
    16,938,944 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MSW-5S
MSW-7.5S
MSW-10S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Working Load
(t)
Width
(mm)
Overall Length
(mm)
Height
(mm)
Table dimensions
(mm)
Trusco Code Mass
(g)
Amount Of Content

16,938,944 VND

1 Piece(s) 6 Day(s) or more 5 195 276 80 115X115 431-4719 14000 1 unit

20,216,609 VND

1 Piece(s) 7 Day(s) or more 7.5 195 310 105 155X155 431-4727 18500 1 unit

27,271,981 VND

1 Piece(s) 10 Day(s) or more 10 285 355 128 185X185 465-4617 37000 1 unit

Basic Specifications

  • Product Type
    Roller dolly
  • Roller Arrangement
    Double Type
  • Compatible Operation Handle
    M-1000
  • Notes
    Match unit heights when using with combinations of different types. Check the condition of the road surface.
  • Application
    Used as a roller for movement and transport of heavy objects. For changing the layout and maintenance inside the factory. For movement of iron and steel structures, and houses.
  • Features
    A small type, reducing required manpower and moving time. Can be used according to weight and applications.
  • Amount Of Content
    1 unit

Product Description

[Features]
·It is a compact type that reduces workers and travel time.
·It can be used according to the weight and application.
[Applications]
·As a roller for moving and transporting heavy objects.
·For layout changes and maintenance in the factory.
·For moving steel structures and houses.

Part Number
MSW-5S
MSW-7.5S
MSW-10S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Working Load
(t)
Width
(mm)
Overall Length
(mm)
Height
(mm)
Table dimensions
(mm)
Trusco Code Mass
(g)
Amount Of Content

16,938,944 VND

1 Piece(s) 6 Day(s) or more 5 195 276 80 115X115 431-4719 14000 1 unit

20,216,609 VND

1 Piece(s) 7 Day(s) or more 7.5 195 310 105 155X155 431-4727 18500 1 unit

27,271,981 VND

1 Piece(s) 10 Day(s) or more 10 285 355 128 185X185 465-4617 37000 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●A small type to reduce workers and transporting time.

Usage

●For heavy weight object transferring and transporting roller.

Specification

●Roller Arrangement: Double
●Compatible Operating Handle: M-1000

Materials

●Main Body: Steel