(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
W Sling A-type

W Sling A-type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Misumi does not provide the test report for the product. Customer prepares the test report when open CD.
  • Misumi không cung cấp giấy kiểm định cho sản phẩm. Khách hàng chuẩn bị giấy kiểm định nếu mở tở khai.
  • Order Qty :
  • From :
    265,768 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GR-6S1
GR-6S1.5
GR-6S6
GR-8S1
GR-8S1.5
GR-8S6
GR-9S5
GR-10S1
GR-10S6
GR-12S2
GR-12S2.5
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Safety Operating Load (2-Point Vertical Suspension)
(t)
Overall Length
(m)
Details Type Sling Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

265,768 VND

1 Piece(s) 10 Day(s) 0.61 1 Sling Diameter 6 mm Type 6 176-9871 190 1 pc.

283,079 VND

1 Piece(s) 12 Day(s) 0.61 1.5 Sling Diameter 6 mm Type 6 176-9910 260 1 pc.

502,696 VND

1 Piece(s) 9 Day(s) 0.61 6 Sling Diameter 6 mm Type 6 177-0195 850 1 pc.

322,516 VND

1 Piece(s) 9 Day(s) 0.99 1 Sling Diameter 8 mm Type 8 176-9880 310 1 pc.

354,486 VND

1 Piece(s) 10 Day(s) 0.99 1.5 Sling Diameter 8 mm Type 8 176-9928 420 1 pc.

710,636 VND

1 Piece(s) 9 Day(s) 0.99 6 Sling Diameter 8 mm Type 8 177-0209 1380 1 pc.

713,820 VND

1 Piece(s) 9 Day(s) 1.26 5 Sling Diameter 9 mm Type 9 177-0179 1500 1 pc.

410,060 VND

1 Piece(s) 9 Day(s) 1.55 1 Sling Diameter 10 mm Type 10 176-9901 560 1 pc.

993,483 VND

1 Piece(s) 9 Day(s) 1.55 6 Sling Diameter 10 mm Type 10 177-0225 2220 1 pc.

591,572 VND

1 Piece(s) 10 Day(s) 2.24 2 Sling Diameter 12 mm Type 12 177-0292 1290 1 pc.

756,250 VND

1 Piece(s) 9 Day(s) 2.24 2.5 Sling Diameter 12 mm Type 12 177-0322 1520 1 pc.

Basic Specifications

  • Product Type
    Rope Sling
  • Material (main body, front)
    Carbon Steel
  • Material (core)
    Hemp Core
  • Type
    A
  • Material (sleeve)
    Aluminum Alloy
  • Features
    The product is less likely to get misaligned from the direction toward/against the rope because the weaving method is different from the traditional wind and insert. Feel at ease that the delivery will not get soiled because each is packaged in vinyl. It comes with a product liability insurance (PL).
  • Amount Of Content
    1 pc.

Product Description

A sling that uses a wire rope that conforms to JIS standard.
[Features]
· It has been processed according to the method prescribed in "Article 475 of the Industrial Safety and Health Act" and "Article 219 of the Crane Safety Act" of Japan.
· The end of the braided section has been crimped with a special sleeve.
· Processed parts produce no sharp points whatsoever and demonstrate superior safety and strength.
· The product is less likely to get misaligned from the direction toward/against the rope because the weaving method is different from the traditional wind and insert.
· Each item is separately packaged in plastic, making delivery easy and keeping the products clean.
· It has product liability insurance (PL).

Part Number
GR-6S1
GR-6S1.5
GR-6S6
GR-8S1
GR-8S1.5
GR-8S6
GR-9S5
GR-10S1
GR-10S6
GR-12S2
GR-12S2.5
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Safety Operating Load (2-Point Vertical Suspension)
(t)
Overall Length
(m)
Details Type Sling Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

265,768 VND

1 Piece(s) 10 Day(s) 0.61 1 Sling Diameter 6 mm Type 6 176-9871 190 1 pc.

283,079 VND

1 Piece(s) 12 Day(s) 0.61 1.5 Sling Diameter 6 mm Type 6 176-9910 260 1 pc.

502,696 VND

1 Piece(s) 9 Day(s) 0.61 6 Sling Diameter 6 mm Type 6 177-0195 850 1 pc.

322,516 VND

1 Piece(s) 9 Day(s) 0.99 1 Sling Diameter 8 mm Type 8 176-9880 310 1 pc.

354,486 VND

1 Piece(s) 10 Day(s) 0.99 1.5 Sling Diameter 8 mm Type 8 176-9928 420 1 pc.

710,636 VND

1 Piece(s) 9 Day(s) 0.99 6 Sling Diameter 8 mm Type 8 177-0209 1380 1 pc.

713,820 VND

1 Piece(s) 9 Day(s) 1.26 5 Sling Diameter 9 mm Type 9 177-0179 1500 1 pc.

410,060 VND

1 Piece(s) 9 Day(s) 1.55 1 Sling Diameter 10 mm Type 10 176-9901 560 1 pc.

993,483 VND

1 Piece(s) 9 Day(s) 1.55 6 Sling Diameter 10 mm Type 10 177-0225 2220 1 pc.

591,572 VND

1 Piece(s) 10 Day(s) 2.24 2 Sling Diameter 12 mm Type 12 177-0292 1290 1 pc.

756,250 VND

1 Piece(s) 9 Day(s) 2.24 2.5 Sling Diameter 12 mm Type 12 177-0322 1520 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●JIS standard compliant product wire rope used.
●Commodity processed according to the method prescribed in [Article 475 of Occupational Safety and Health Regulations] and [Crane Safety Regulation No. 219].
●Terminal of the braided processing part is crimp

Specification

●Type:A

Materials

●Sleeve: Aluminum Alloy