(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Hand Soap Araite Kannon (Includes Plant Exfoliants)

Hand Soap Araite Kannon (Includes Plant Exfoliants)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Misumi does not provide the test report for the product. Customer prepares the test report when open CD.
  • Misumi không cung cấp giấy kiểm định cho sản phẩm. Khách hàng chuẩn bị giấy kiểm định nếu mở tở khai.

Specifications of TSK-11

  • Product Type
    Liquid type
  • Container shape
    With Pump
  • Scrub
    Available
  • Main Ingredient
    Non-ionic surfactant, Scrubbing agent (polyethylene)
  • Trusco Code
    365-9917
  • Mass(g)
    1250
  • Amount Of Content
    1 pc (1.1 L)
Part Number
TSK-11
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

416,667 VND

1 Piece(s) Same day 1 pc (1.1 L)

Basic Specifications

  • Product Type
    Liquid type
  • Container shape
    With Pump
  • Scrub
    Available
  • Main Ingredient
    Non-ionic surfactant, Scrubbing agent (polyethylene)
  • Trusco Code
    365-9917
  • Mass(g)
    1250
  • Amount Of Content
    1 pc (1.1 L)

Product Description

Hand cleaner ideal for stubborn oil stains. The foam washes off well, preventing the fingers from feeling slimy after washing.
[Features]
· Powerful cleaning ingredients highly effective on grease stains lift up tough grease stains.
· The scrub particles reach into hand creases and fingerprints and completely remove the obstinate dirt.
· Refreshing after-feel. Refreshing feel without sliminess on the hands. Cleanly washes your hands.
· The foam washes off easily and helps keep the drain outlet of the hand washing sink clean.
· Non-ionic surfactant, scrubbing agent (polyethylene).
· High safety. As a cosmetic product it gives suitable consideration to safety, and additional consideration is given to preventing the roughening of hands.
[Applications]
· For use in cleaning oil stains from hands in automobile factories, printing factories, or other manufacturing facilities.

Specifications of TSK-11

  • Product Type
    Liquid type
  • Container shape
    With Pump
  • Scrub
    Available
  • Main Ingredient
    Non-ionic surfactant, Scrubbing agent (polyethylene)
  • Trusco Code
    365-9917
  • Mass(g)
    1250
  • Amount Of Content
    1 pc (1.1 L)
Part Number
TSK-11
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

416,667 VND

1 Piece(s) Same day 1 pc (1.1 L)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1