(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lighted Inspection Mirror

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Catalogmục lục
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
Specifications of 8-M1-S

  • Product Type
    Drain Pipe Mirror
  • Overall Length(mm)
    1150
  • Storage Size(m)
    0.51
  • Mirror Dimension(mm)
    87X135
  • Trusco Code
    337-4971
  • Intended Use
    Maintenance inspection of equipment at high altitude, maintenance inspection of large machine.
  • Accessories
    AAA Batteries x 3, Nylon Case
  • Mass(g)
    490
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
8-M1-S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

3,292,845 VND

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

Product Description

[Features]
· Includes a light to support use in dark places.
· Adoption of a sponge grip on the handle alleviates fatigue on the hand, and also reduces slipping.
· Uses a high-grade mirror type with a clear appearance.
[Applications]
· For maintenance/inspection of sewage pipes, equipment at high altitude, large machinery.

Specifications of 8-M1-S

  • Product Type
    Drain Pipe Mirror
  • Overall Length(mm)
    1150
  • Storage Size(m)
    0.51
  • Mirror Dimension(mm)
    87X135
  • Trusco Code
    337-4971
  • Intended Use
    Maintenance inspection of equipment at high altitude, maintenance inspection of large machine.
  • Accessories
    AAA Batteries x 3, Nylon Case
  • Mass(g)
    490
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
8-M1-S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

3,292,845 VND

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

Loading...Tải…

Lighted Inspection Mirror

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Catalogmục lục