(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Airflow Inspection Device

Airflow Inspection Device
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,355,740VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Enables continuous inspection of air flow direction.
[Applications]
· For functional testing of indoor airflow and local exhaust ventilation.

Part Number
AS-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

3,355,740 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Gas Sampler Detailed Type For the inspection of air currents (for consecutive occurrences) Trusco Code 325-0989
Features Airflow Direction Can Be Constantly Monitored Use For functional testing of indoor airflow and local exhaust ventilation. Mass 800 g/set
Accessories Soft Case, 2 Rubber Balls