(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Super Tanker

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    4,803,196 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SLT-1000
SLT-100-S
SLT-1200
SLT-1500
SLT-200
SLT-2000
SLT-300
SLT-3000
SLT-400
SLT-500
SLT-600
SLT-800
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity Water Inlet Inner Diameter
(mm)
External Dimensions Frontage
(mm)
External Dimensions Depth
(mm)
External Dimensions Height
(mm)
Accessories Mass
(g)
Amount Of Content

26,454,419 VND

1 Piece(s) 20 Day(s) or more 1000L 380 1200 1200 1020 - 44400 1 pc.

4,803,196 VND

1 Piece(s) 20 Day(s) or more 100L 320 630 480 490 - 7700 1 pc.

29,578,117 VND

1 Piece(s) 19 Day(s) or more 1200L 380 1400 1200 1070 - 47400 1 pc.

52,506,477 VND

1 Piece(s) 19 Day(s) or more 1500L 380 1400 1400 1110 - 63400 1 pc.

6,375,163 VND

1 Piece(s) 20 Day(s) or more 200L 280 800 630 630 - 10800 1 pc.

66,349,119 VND

1 Piece(s) 8 Day(s) or more 2000L 380 1550 1550 1200 - 81400 1 pc.

8,199,419 VND

1 Piece(s) 20 Day(s) or more 300L 280 900 750 705 - 14800 1 pc.

124,580,713 VND

1 Piece(s) 20 Day(s) or more 3000L 500 1800 1600 1505 With 50A Ball Valve 158000 1 pc.

10,216,684 VND

1 Piece(s) 19 Day(s) or more 400L 380 1000 800 760 - 18400 1 pc.

10,781,186 VND

1 Piece(s) 20 Day(s) or more 500L 380 1070 880 800 - 20400 1 pc.

12,458,089 VND

1 Piece(s) 20 Day(s) or more 600L 380 1120 920 875 - 22400 1 pc.

20,273,173 VND

1 Piece(s) 19 Day(s) or more 800L 380 1200 1020 960 - 33400 1 pc.

Basic Specifications

  • Material (Body)
    Polyethylene
  • Product Model
    Tank
  • Intended Use
    For spraying water or pest control during agricultural work, etc. For water work during construction work.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A tank for transportation of liquids with excellent impact resistance and durability.
· Can be stacked in light trucks and trailers.
· Can be securely fixed with rope.
[Applications]
· For sprinklers or pest control in agricultural work, etc.
· For water used in construction.

Part Number
SLT-1000
SLT-100-S
SLT-1200
SLT-1500
SLT-200
SLT-2000
SLT-300
SLT-3000
SLT-400
SLT-500
SLT-600
SLT-800
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity Water Inlet Inner Diameter
(mm)
External Dimensions Frontage
(mm)
External Dimensions Depth
(mm)
External Dimensions Height
(mm)
Accessories Mass
(g)
Amount Of Content

26,454,419 VND

1 Piece(s) 20 Day(s) or more 1000L 380 1200 1200 1020 - 44400 1 pc.

4,803,196 VND

1 Piece(s) 20 Day(s) or more 100L 320 630 480 490 - 7700 1 pc.

29,578,117 VND

1 Piece(s) 19 Day(s) or more 1200L 380 1400 1200 1070 - 47400 1 pc.

52,506,477 VND

1 Piece(s) 19 Day(s) or more 1500L 380 1400 1400 1110 - 63400 1 pc.

6,375,163 VND

1 Piece(s) 20 Day(s) or more 200L 280 800 630 630 - 10800 1 pc.

66,349,119 VND

1 Piece(s) 8 Day(s) or more 2000L 380 1550 1550 1200 - 81400 1 pc.

8,199,419 VND

1 Piece(s) 20 Day(s) or more 300L 280 900 750 705 - 14800 1 pc.

124,580,713 VND

1 Piece(s) 20 Day(s) or more 3000L 500 1800 1600 1505 With 50A Ball Valve 158000 1 pc.

10,216,684 VND

1 Piece(s) 19 Day(s) or more 400L 380 1000 800 760 - 18400 1 pc.

10,781,186 VND

1 Piece(s) 20 Day(s) or more 500L 380 1070 880 800 - 20400 1 pc.

12,458,089 VND

1 Piece(s) 20 Day(s) or more 600L 380 1120 920 875 - 22400 1 pc.

20,273,173 VND

1 Piece(s) 19 Day(s) or more 800L 380 1200 1020 960 - 33400 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1