(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Home Plastic Container

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    3,372,416 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HLT-100
HLT-100(BK)
HLT-100(GN)
HLT-100(R)
HLT-200
HLT-200(BK)
HLT-200(GN)
HLT-200(R)
HLT-300
HLT-300-BK
HLT-300-GN
HLT-300-R
HLT-500
HLT-500-BK
HLT-500-GN
HLT-500-R
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity Color External Dimensions Frontage
(mm)
External Dimensions Depth
(mm)
External Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

3,413,107 VND

1 Piece(s) 7 Day(s) or more 100L Yellow 640 550 435 303-0121 5000 1 pc.

3,372,416 VND

1 Piece(s) 7 Day(s) or more 100L Black 640 550 435 363-3993 5000 1 pc.

3,372,416 VND

1 Piece(s) 7 Day(s) or more 100L Green 640 550 435 363-3985 5000 1 pc.

3,372,416 VND

1 Piece(s) 7 Day(s) or more 100L Red 640 550 435 363-3977 5000 1 pc.

4,022,931 VND

1 Piece(s) 7 Day(s) or more 200L Yellow 800 640 580 303-0130 8000 1 pc.

4,022,931 VND

1 Piece(s) 7 Day(s) or more 200L Black 800 640 580 363-4027 8000 1 pc.

4,022,931 VND

1 Piece(s) 7 Day(s) or more 200L Green 800 640 580 363-4019 8000 1 pc.

4,022,931 VND

1 Piece(s) 7 Day(s) or more 200L Red 800 640 580 363-4001 8000 1 pc.

5,306,520 VND

1 Piece(s) 7 Day(s) or more 300L Yellow 900 740 630 - 11000 1 pc.

5,306,520 VND

1 Piece(s) 10 Day(s) or more 300L Black 900 740 630 - 11000 1 pc.

5,306,520 VND

1 Piece(s) 10 Day(s) or more 300L Green 900 740 630 - 11000 1 pc.

5,306,520 VND

1 Piece(s) 10 Day(s) or more 300L Red 900 740 630 - 11000 1 pc.

6,033,463 VND

1 Piece(s) 7 Day(s) or more 500L Yellow 1070 870 760 - 16000 1 pc.

6,033,463 VND

1 Piece(s) 7 Day(s) or more 500L Black 1070 870 760 - 16000 1 pc.

6,033,463 VND

1 Piece(s) 7 Day(s) or more 500L Green 1070 870 760 - 16000 1 pc.

6,033,463 VND

1 Piece(s) 10 Day(s) or more 500L Red 1070 870 760 - 16000 1 pc.

Basic Specifications

  • Material (Body)
    Polyethylene
  • Product Model
    Tank
  • Drainage Port Inner Diameter
    30
  • Water Inlet Inner Diameter(mm)
    320
  • Intended Use
    A wide variety of uses from gardening and home vegetable gardening to agriculture and fishing industries. Since it is made of polyethylene, it can also be used for beverage and drinking water and emergency use.
  • Features
    It is a polyethylene tank made by rotational molding which has excellent chemical resistance and impact resistance.
  • Amount Of Content
    1 pc.

Product Description

Polyethylene tank with excellent chemical and impact resistance thanks to rotary molded parts.
[Features]
· A simple and lightweight polyethylene tank for transporting water and agricultural chemicals.
· Comes in 5 color variations not commonly associated with polyethylene tanks.
· Lighter than conventional products, making it easy to transport.
· Resistant to impact with a durable rotary molded construction.
[Applications]
· Water and agricultural chemicals can be transported to civil engineering and agricultural sites, with the transport of drinking water also being possible.
· Colors can also be chosen to enable management to be performed depending on purpose.

Part Number
HLT-100
HLT-100(BK)
HLT-100(GN)
HLT-100(R)
HLT-200
HLT-200(BK)
HLT-200(GN)
HLT-200(R)
HLT-300
HLT-300-BK
HLT-300-GN
HLT-300-R
HLT-500
HLT-500-BK
HLT-500-GN
HLT-500-R
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity Color External Dimensions Frontage
(mm)
External Dimensions Depth
(mm)
External Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

3,413,107 VND

1 Piece(s) 7 Day(s) or more 100L Yellow 640 550 435 303-0121 5000 1 pc.

3,372,416 VND

1 Piece(s) 7 Day(s) or more 100L Black 640 550 435 363-3993 5000 1 pc.

3,372,416 VND

1 Piece(s) 7 Day(s) or more 100L Green 640 550 435 363-3985 5000 1 pc.

3,372,416 VND

1 Piece(s) 7 Day(s) or more 100L Red 640 550 435 363-3977 5000 1 pc.

4,022,931 VND

1 Piece(s) 7 Day(s) or more 200L Yellow 800 640 580 303-0130 8000 1 pc.

4,022,931 VND

1 Piece(s) 7 Day(s) or more 200L Black 800 640 580 363-4027 8000 1 pc.

4,022,931 VND

1 Piece(s) 7 Day(s) or more 200L Green 800 640 580 363-4019 8000 1 pc.

4,022,931 VND

1 Piece(s) 7 Day(s) or more 200L Red 800 640 580 363-4001 8000 1 pc.

5,306,520 VND

1 Piece(s) 7 Day(s) or more 300L Yellow 900 740 630 - 11000 1 pc.

5,306,520 VND

1 Piece(s) 10 Day(s) or more 300L Black 900 740 630 - 11000 1 pc.

5,306,520 VND

1 Piece(s) 10 Day(s) or more 300L Green 900 740 630 - 11000 1 pc.

5,306,520 VND

1 Piece(s) 10 Day(s) or more 300L Red 900 740 630 - 11000 1 pc.

6,033,463 VND

1 Piece(s) 7 Day(s) or more 500L Yellow 1070 870 760 - 16000 1 pc.

6,033,463 VND

1 Piece(s) 7 Day(s) or more 500L Black 1070 870 760 - 16000 1 pc.

6,033,463 VND

1 Piece(s) 7 Day(s) or more 500L Green 1070 870 760 - 16000 1 pc.

6,033,463 VND

1 Piece(s) 10 Day(s) or more 500L Red 1070 870 760 - 16000 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Since it is a rotary molded product, it is a polyethylene tank excellent in chemical resistance and impact resistance.
●Since it is made of polyethylene, it can be used for drinking water and emergency use.

Usage

●For a wide range of applications, from gardening, home garden to agriculture and fishery.

Specification

●SPQ(piece):1

Materials

●Polyethylene(PE)

Warning

●It can not be used for installation or for embedding.
●The dimensions have tolerance of ±1.5%.
●Do not directly hit the engine, motor or other things that generate heat or exhaust gases.
●Hokkaido area delivered items are different specifications, please