(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
- High safety that reliably blocks backflow and backfire.
・This is a dry safety device that has passed all of the flashback test, pressure test, backflow test, impact test, cutoff test, and airtightness test.
・Product liability insurance included.
[Applications]
・For preventing backfire.
Product Type | Backfire Prevention Device (Gas Welding) | Gas | Oxygen | Working Pressure(Mpa) | 0.99 |
---|---|---|---|---|---|
Entry Connector | M16 X P1.5 Right Female | Trusco Code | 389-0945 | Mass(g) | 249 |
Features 1 | Improved safety by reliably cutting off backflow/backfire. | Features 2 | This dry-process safety device has passed a backfire test, pressure test, counter-current test, shock endurance test, isolation test, and air-tight test. | Features 3 | It has product liability insurance. |
Use | For backfire prevention | Material | Brass | Caution 1 | Never disassemble Save Point type S. If disassembled, shutoff cannot be guaranteed. |
Caution 2 | Periodic Voluntary Inspection: After 3 years of usage, please send it to re-inspection. |
Please check the type/dimensions/specifications of the part SO-30 in the Dry Type Safety Device Safe Point S Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SO-30 trong chuỗi Dry Type Safety Device Safe Point S Type.