(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Prince Lime

Prince Lime
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      623,650VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·KOYO-SHA's abrasive that ensures the highest quality finish
·For semi-polishing of hard metals such as steel and stainless steel

 
Part Number
1221-PL01-WBRR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

623,650 VND

20 Piece(s) 13 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type abrasive Application For rough polish work material For iron and stainless steel, for copper and brass
Color White Usage Sisal Buff / Cotton Buff Used For iron and stainless steel For rough polish and finish
For copper and brass Moderate cutting quality suitable for rough polish