(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Circular Saw (for Corrugated Corner Spans)

Circular Saw (for Corrugated Corner Spans)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,415,238VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used with galvalume.
· Uses a blade type optimal for square corrugated material/square span.
· Clean cutting is possible with few burrs.
[Applications]
· Square wave/square span, metal sidings, batten seam metal rain gutters, zinc/tin plate, etc.

 
Part Number
KP-100
KP-110
KP-125
KP-160
KP-180
KP-216
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOutside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Blade Thickness
(mm)
Cleavable Thickness
(mm)
Hole Diameter
(mm)
Maximum Operating Rotational Speed
(rpm)
Trusco Code Mass
(g)
Material Properties (Base metal)

1,415,238 VND

1 Piece(s) 6 Day(s) or more 1001360.81.22013000379-320680Tool Steel

1,432,271 VND

1 Piece(s) 6 Day(s) or more 1101400.81.22013000379-321490Tool Steel

1,576,795 VND

1 Piece(s) 7 Day(s) or more 1251.24611.2209600379-3222100Tool Steel

1,854,986 VND

1 Piece(s) 6 Day(s) or more 1601.4561.21.2206000379-3231130Tool Steel

1,901,001 VND

1 Piece(s) 6 Day(s) or more 1801.4601.21.2205500379-3249150Tool Steel

2,729,391 VND

1 Piece(s) 6 Day(s) or more 2161.8481.42.325.45000---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Work Material Iron Chip Carbide Blade Designation CB-n