(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
True Steel Compass

True Steel Compass
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      307,720VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is used to segment or equally divide a wire.
· For scribe work.

Features

●Used to divide or evenly divide a line.

Specification

●SPQ(piece):10
●Hardness: HV446 to 513

Materials

●Main Body: Carbon Steel for Mechanical Structures(S55C)
Part Number
PC-100
PC-150
PC-200
PC-250
PC-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompass Circle Diameter
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

307,720 VND

1 Piece(s) 6 Day(s) or more 150100229-544058

342,051 VND

1 Piece(s) Same day 230150229-5458135

412,010 VND

1 Piece(s) 9 Day(s) 300200229-5466239

541,400 VND

1 Piece(s) 9 Day(s) 380250229-5474340

612,513 VND

1 Piece(s) 9 Day(s) 460300229-5482440

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product Type Compass Single Product/Set Classification Single Item Material (Main Body) Carbon Steel for Mechanical Structure
Features It is used to segment or equally divide a wire. Hardness HV446~513