(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flexible Cable Secondary Side Line (with Earth Clip / Round Terminal)

Flexible Cable Secondary Side Line (with Earth Clip / Round Terminal)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,130,905VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
? Uses flexible and strong natural rubber for excellent durability against impact and abrasion and offers especially good dielectric strength.
[Applications]
- For use as a secondary cable (for grounding) for an arc welder.

Part Number
TCT-2210KE
TCT-3810KE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable current
(A)
Wire used
(mm2)
Trusco Code Mass
(g/Set)

4,130,905 VND

1 Piece(s) 6 Day(s) or more 100 - 170WCT-22326-59513800

6,332,071 VND

1 Piece(s) 6 Day(s) or more 170 - 240WCT-38326-59605800

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Cabtyre Cable Cable(m) 10 Application Works as a secondary arc welder cable (for grounding).
Material Conductive Wire Natural Rubber / Conductor Accessory Earth Clip (TEC-300) φ8 Round Terminal (Insulating Cap)