(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electric Screwdriver Socket (with Blades for Plastic Shielded Screws, Rechargeable Tool, 12 V Compatible)

Electric Screwdriver Socket (with Blades for Plastic Shielded Screws, Rechargeable Tool, 12 V Compatible)

You can add up to 6 items to the comparison list.

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of TEPC-12

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Overall Length(mm)
    95
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    253-0104
  • Apply
    For screw with plastic cone shield 12 mm
  • Mass(g)
    73
Part Number
TEPC-12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

310,830 VND

1 Piece(s) 9 Day(s)

Basic Specifications

Product Description

[Features]
· It supports plastic concrete with cement adhered.
· For formwork construction.
[Applications]
· For frame construction.

Specifications of TEPC-12

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Overall Length(mm)
    95
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    253-0104
  • Apply
    For screw with plastic cone shield 12 mm
  • Mass(g)
    73
Part Number
TEPC-12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

310,830 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●For form work construction. (for plastic cones with blades)
●Corresponds to cement adhering plastic cone.

Specification

●Applicable:12mm for plastic cone
●Total Length(mm):95
●Compatible with 18V impact