(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punch, Tip Spring And Guide Pin For Carbide Automatic Punch (Part Number)

Punch, Tip Spring And Guide Pin For Carbide Automatic Punch
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      217,768VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

Spring for carbide automatic punch made by Trusco Nakayama
· Guide pins

Features

●Punch work requires no hammer.
●Using the strength adjustment, it is possible to strike wood material and stainless steel by using one hand accurately even directly from above.

Specification

●Hardness: HRA90

Materials

●Tip: Carbide Tip(G2)
Part Number
AP-150BANE
AP-180BANE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAbstract Trusco Code Mass
(g)

217,768 VND

1 Piece(s) 10 Day(s) End Spring / Guide Pin for AP-150107-500410

228,051 VND

1 Piece(s) Same day End Spring / Guide Pin for AP-180215-135912

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product Type Parts Details Type Tip Spring / Guide Pin