(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Magnification Magnifying Glass (TL-HL10K)

High Magnification Magnifying Glass (TL-HL10K)
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      602,745VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-precision and high-magnification loupe improves work efficiency in precision work.
[Applications]
· For checking precision parts and reading small print such as in books, etc.

Features

●Work efficiency is increased by high precision, high magnification magnifier for precision work.

Usage

●For precision parts check, small letters such as books etc.

Specification

●SPQ(piece):10

Materials

●Lens: Glass
Part Number
TL-HL10K SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMagnification
(x)
Lens Size
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

602,745 VND

458,086 VND

1 Piece(s) Same day 10φ28104276-854238

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Handheld Loupe Light presence NA Existence or non-existence of scale NA
Lens Material Glass

Please check the type/dimensions/specifications of the part TL-HL10K in the High Magnification Magnifying Glass series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TL-HL10K trong chuỗi High Magnification Magnifying Glass.

Products like this...

Part Number
TL-HL15K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMagnification
(x)
Lens Size
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

650,076 VND

1 Piece(s) 6 Day(s) or more 15φ2188276-855130