(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Popular Type Magnifier (Double-Sided Type)

Popular Type Magnifier (Double-Sided Type)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,318,309VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· An essential item for factories, offices and work sites.
[Applications]
· For general inspection.

 
Part Number
RF30-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,318,309 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Pocket Loupe Magnification(x) 15 / 8 Light presence Not Included
Existence or non-existence of scale Not Included Lens Size(mm) φ28 / φ15 Width(mm) 85
Depth(mm) 36 Height(mm) 19 Lens Material Glass
Trusco Code 219-1091 Mass(g) 80 Specifications Chrome No. 1 Plating

Please check the type/dimensions/specifications of the part RF30-3 in the Popular Type Magnifier (Double-Sided Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RF30-3 trong chuỗi Popular Type Magnifier (Double-Sided Type).